Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4U Hinged Wall-Mount Patch Panel Bracket, TAA

Model Number: N060-004


  • Laser cut 14-gauge steel results in smooth edges
  • Keyholes on 16-inch centers plus through-the-wall cabling cut-out
  • Accepts any standard 19inch Patch Panels
  • 4U Height (7.0"): 19"wide x 7.0" high x 6.0" deep
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's heavy duty 14-gauge steel, 4U (7.0") wall mount patch panel bracket, is the ideal alternative to a full size rack. Standard EIA 19-inch width allows installation of any 19inch patch panel. Laser cut metal ( not punched ) keeps all edges smooth, greatly reducing the possibility of injury, and, wear on cable jackets. Universal mounting for right or left hinging. Keyholes are spaced 16inches for mounting on wall studs. Stamped, horizontal reinforcement ribs allow for greater sturdiness and stability, and allow the addition of a rear cutout for feeding cable through a wall opening. Smooth, glossy black finish.

Features

  • 4U height (7.0"), 6inch depth
  • Laser cut for smooth edges
  • 16 -inch center mounting
  • Universal left or right hinge mounting
  • Rear cut-out for through the wall cabling
  • Standard EIA 19inch width accepts any manufacturers EIA compliant patch panel
  • Smooth, black glossy finish
  • Heavy duty 14 gauge steel with stamped reinforcement ribs

Package Includes

  • 4U Wallmount Patch Panel Bracket
  • Pkg 10 mounting screws
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332126405
PHYSICAL
ColorBlack
Maximum Device Depth (in.)5.5
Rack Height4U
Shipping Dimensions (hwd / in.)6.50 x 20.50 x 7.50
Shipping Weight (lbs.)5.70
Unit Dimensions (hwd / in.)7 x 19 x 6
Unit Weight (lbs.)5
Weight Capacity - Stationary (lbs.)35
CERTIFICATIONS
NOM (Mexico)Tested to NOM (Mexico)
ApprovalsEIA-310-D, IEC 60297-3-100, DIN 41494, RoHS, UL 60950
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N052-012 | Network Panels, Jacks & Hardware N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-024 | Network Panels, Jacks & Hardware N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-048 | Network Panels, Jacks & Hardware N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N252-012 | Network Panels, Jacks & Hardware N252-012 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA
N252-024 | Network Panels, Jacks & Hardware N252-024 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N252-048 | Network Panels, Jacks & Hardware N252-048 48-Port 2U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Resources & Downloads

support icon

Do you own a
N060-004

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.