7-Port Multi-Format Presentation Switch, 4K 60 Hz HDMI, 4K DP, VGA, YPbPr, AV and USB to HDMI
Part Number: B310-701-4K
Switches between 7 analog and digital audio/video sources, including 4K HDMI and 4K DisplayPort, and transmits them to one HDMI display.
- DisplayPort and HDMI ports support UHD resolutions up to 4K @ 60 Hz (4:4:4)
- Push buttons or IR remote allows seamless switching between multiple video sources
- Digital (TOSLINK, coaxial) and analog (R/L) audio outputs work simultaneously
- Upscaler function improves the quality of analog video transmitted to hi-def display
- 3-year limited warranty
Features
7-Port Multi-Format Presentation Switch Connects 7 Video Sources to One HDMI Display
This presentation switch connects seven separate digital and analog source devices to your television, projector or monitor’s HDMI input and switches between them. The B310-701-4K features HDMI, DisplayPort, VGA + Audio, Component (YPbPr) and Composite (Y) inputs for connecting Windows laptops, cable boxes, media servers, DVD and Blu-ray players, video game consoles and other video sources. Switch from one source to another using the manual push buttons or the included remote control.
Suitable for a Wide Range of Audio/Video Applications for Work or Play
This switch is recommended anywhere a variety of video signals is transmitted to a high-definition display. It is suitable for home theaters, video and multimedia presentations, security applications or digital signage in classrooms, bars, restaurants, conference rooms, lecture halls, exhibition centers and trade shows.
Transmits Video from an Upscaled 1080p All the Way to True 4K
Video resolutions include true 4K (4096 x 2160) at 60 Hz (HDMI), 4K (3840 x 2160) at 60 Hz (DisplayPort), 1280 x 768 at 60 Hz (VGA), 1920 x 1080 at 60 Hz (Component YPbPr) and 1280 x 720 at 60 Hz (Composite Y). This switch automatically upscales lower-resolution content to fit the screen. Use the menu options to change picture mode, aspect ratio, resolution output of each port, color temperature and sound output.
Supports HDCP 2.2 and 4:4:4 Color for Up-to-Date Presentations
HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. You can also connect a U-disk for audio (MP3), video (MP4, WMA), picture (JPG, BMP) or text (English) via the front-panel USB 2.0 port.
Built-In Audio Extractor Lets You Control Sound
TOSLINK, coaxial and RCA right/left audio ports allow you to connect an amplifier, receiver, soundbar or speakers for optical, digital or analog sound. All three audio ports can be used simultaneously. The B310-701-4K supports uncompressed LPCM digital audio, compressed DTS Digital and Dolby Digital (including DTS-HD and Dolby True HD) digital audio and analog audio.
Plug-and-Play Operation for Quick Setup and Immediate Use
The switch works right out of the box with no software required. Mounting hardware is included for installing the switch on a wall, pole or 19-inch rack. Connect your devices to the switch’s ports with user-supplied cables (sold separately), and plug the switch’s external power supply into an AC power source.
System Requirements
- Source devices with HDMI, DisplayPort, VGA, Component, Composite or USB output
- Display device with HDMI input
Package Includes
- B310-701-4K 7-Port Multi-Format Presentation Switch
- IR remote control
- IR receiver head cable
- External power supply with 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.4A; Output: 5V 2A)
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332256300 |
Device Compatibility | Computer; Laptop; Monitor/HDTV; Video Game System |
Technology | Component; Composite; DisplayPort; HDMI; IR; VGA/SVGA |
VIDEO
Max Supported Video Resolution | HDMI: 4096 X 2160 @60Hz; DP: 3840 x 2160 @60Hz; YPbPr: 1920 x 1080 @60Hz; VGA: 1280 x 768 @60Hz; AV In: 1280 x 720 @60Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Specification | Uncompressed - LPCM and Compressed - DTS Digital, DTS-HD and Dolby True HD for HDMI Input |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240~50/60Hz, 0.4A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Cord Length (m.) | 1.5 |
DC Barrel Plug | OD: 5.5 x 2.1 x 9mm, Positive Pin, Negative Sleeve |
External Power Supply Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | White (Connection to Power) |
PHYSICAL
Color | Black |
Material of Construction | Iron |
Rackmountable | Yes |
Unit Dimensions (hwd / in.) | 11.81 x 0.81 x 2.95 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.12 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113°F (0 to 45°C) |
Storage Temperature Range | 14 to 176°F (-10 to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
CONNECTIONS
Number of Ports | 7 |
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side A - Connector 2 | (3) HDMI (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE); HD15 (FEMALE) |
Side A - Connector 4 | COMPONENT (3xRCA) (RGB); COMPOSITE (RCA) (Y) |
Side B - Connector 1 | TOSLINK (FEMALE) |
Side B - Connector 2 | STEREO RCA (2xRCA) (RW) |
Side B - Connector 3 | RCA (FEMALE) |
Side B - Connector 4 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
Port Selection | Pushbutton; Remote Selector |
Displayport Specification | 1.2 |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; GS; TUV; UL; cUL |
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
A102-01M | Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.) |
![]() |
P502-003-SM | Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) |
![]() |
P502-006-SM | Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. |
![]() |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. |
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
![]() |
P580-003-V4 | DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 3 ft. (0.9m) |
![]() |
P580-006-V4 | DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 6 ft. (1.8m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images