Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U - Tower, TAA


TAA-compliant external 192V battery pack provides extended runtime for compatible Tripp Lite UPS systems.
  • Connects to expandable 192V DC Tripp Lite UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Built-in 7A charger is powered via hardwire connection to electrical service at 60 Hz
  • Designed with heavy-gauge steel to provide consistent power for a long time
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP192V787C-1PH

Have a Question?
Contact Us

Features

192V Battery Pack Gives Your Compatible Tripp Lite UPS System Extended Runtime
The BP192V787C-1PH is compatible with Tripp Lite’s SU5000RT4U, SU6000RT4U, SU8000RT4U and other UPS systems that specify the use of this 192-volt battery pack. Not only does it provide extended runtime, but it can also be daisy-chained with user-supplied cabling to additional external battery packs for even longer extended-run operation. Heavy-gauge cabling is included for simple connecting to the host UPS system.
Designed and Constructed to Ensure Consistent Power for a Long Time
This 192V battery pack is made from heavy-gauge welded steel with a baked powder-coated finish that protects the cabinet from chipping and corrosion. The hinged cabinet door locks to prevent tampering and to facilitate easy access to the internal batteries. A built-in 7A charger is powered via hardwire connection to 120V 30A or 208/240V 20A electrical service at 60 Hz. User-supplied power output cables feed into the cabinet through conduit knockouts built into the cabinet’s exterior.
TAA-Compliant for GSA Schedule Purchases
The BP192V787C-1PH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
One-Year Warranty
The BP192V787C-1PH is backed by a one-year warranty, ensuring reliability and performance.

System Requirements

  • Tripp Lite SU5000RT4U, SU6000RT4U or SU8000RT4U UPS system

Package Includes

  • BP192V787C-1PH External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U
  • Heavy-gauge UPS connection cable
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332203601
INPUT
Maximum Input Amps DetailsBuilt-in 7A battery charger requires 60Hz 120V (26A max) or 208/240V (16A max) input
Input Connection TypeHardwire AC input (input cabling is contractor supplied)
Voltage Compatibility (VAC)120; 208/240
Input PhaseSingle-Phase
Input Frequency60Hz
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime. Configuration specific cabling for multi-battery pack configurations is contractor provided.
Expandable RuntimeYes
DC System Voltage (VDC)192
UPS ConnectionIncluded cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.
PHYSICAL
Material of ConstructionMetal
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)66.00 x 46.00 x 48.00
Shipping Weight (lbs.)1656.00
Unit Dimensions (hwd / in.)59 x 29 x 31.5
Unit Weight (lbs.)1546
STANDARDS & COMPLIANCE
Certification & ComplianceCE (Europe)
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the BP192V787C1PH model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.