AC Unit for Server Racks - Rack Mount, 7,000 BTU, 120V, 8U
- Saves valuable floor space in IT environments
- Saves energy with efficient close-coupled cooling
- Provides 7,000 BTU/h (2.0 kW) of cooling capacity
- Supports optional remote management via Ethernet
- Mounts at the bottom of an EIA-standard 19 in. rack
- 1-year limited warranty
- Ideal for enclosures with perforated doors (not for use in enclosures with solid/plexiglass/glass doors)
- Install the unit using a bottom-mounting configuration only, with the enclosure’s floor open and no tray or pan below the SRCOOL7KRM
- Evaporator coils can be vented through enclosure’s rear perforated doors or optional SRCOOL7KDUCT (no solid doors)
- In an open frame application, cooling air delivered to the equipment is lessened, since cold air escapes into the room. Condenser must be ducted using the SRCOOL7KDUCT.
Overview
Features
- Saves valuable floor space in IT environments with available space at the bottom of a rack
- Saves energy with efficient close-coupled cooling, cooling only the equipment inside the rack enclosure instead of the entire room
- Provides 7,000 BTU/h (2.0 kW) of cooling capacity in a rack-mounted 8U chassis
- Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
- Uses environmentally friendly R410A refrigerant
- Directional output vent aims air upward to cool overheated rack equipment
- Supports unattended shutdown and startup, including automatic restarts after power failures
- Intuitive front-panel controls with an informative digital display and diagnostic LEDs
- Operates at noise levels comparable to an average office setting
- Optional SRCOOLNET2LX remote management accessory (sold separately) allows you to monitor temperatures, receive alerts, review logs and control settings over the Ethernet network from any location via SNMP, Web, SSH or telnet
- SRCOOLNET2LX includes ENVIROSENSE temperature and humidity sensor that allows you to link cooling operation with temperature readings up to 12-ft. (3.66 m) away
- Directs and disperses heat from SRCOOL7KRM through an upper vent into your facility's ventilation system
- Sold separately
- Plugs into a standard 15A outlet (NEMA 5-15R)
- Built-in evaporator eliminates condensation—no floor drain or water collection tank needed
- Magnetic air dam attaches to rack enclosure's front door to optimize airflow
- Includes mounting hardware for installation at bottom of EIA-standard 19 in. rack enclosures
Specifications
OVERVIEW
UPC Code | 037332184733 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Electrical Consumption | 1020 Watts Max |
Input Connection Type | NEMA 5-15P |
Input Frequency | 60 Hz |
Input Cord Length (ft.) | 7 |
COOLING
Cooling Type | Active |
Airflow | 198.25 CFM |
Equivalent Room Size | 250 sq. ft. (25 sq. m) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | 2-digit LCD displays numerical temperature readout |
Front Panel LEDs | Push-button control panel with multiple LEDs for operational configuration |
PHYSICAL
Color | Black |
Form Factors Supported | Rackmount |
Rack Height | 8U |
Shipping Dimensions (hwd / in.) | 22.80 x 22.70 x 27.50 |
Shipping Weight (lbs.) | 80.00 |
Unit Dimensions (hwd / in.) | 13.9 x 17.35 x 22.52 |
Unit Weight (lbs.) | 61.6 |
ENVIRONMENTAL
Cooling Capacity | 7,000 BTU / 2.0 kW |
COMMUNICATIONS
SNMP Compatibility | SRCOOLNET2LX (Optional) remote management accessory for remote monitoring and control |
SPECIAL FEATURES
Dehumidifier | 1.25L / hour |
Compressor Type | Rotary |
Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
Refrigerant Amount | 18.7 ounces |
Amp Draw Nominal | 8.5 |
Sound Level (Noise) | 57dbA |
STANDARDS & COMPLIANCE
Certifications | Tested to UL484; CSA, RoHS; NOM |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRCOOL7KDUCT | SmartRack Exhaust Duct Kit for SRCOOL7KRM |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRCLOSETINTAKE | Wiring Closet Through-Wall Air Duct, Built-in Filter, Black |
Rack Cooling Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UBRUSH | 1U Cable Pass-Through Panel with Brush Strip |
![]() |
SR1UPANEL10 | 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
![]() |
SRCOOLNET2LX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Why Rack Cooling Efficiency Matters
https://www.tripplite.com/video/why-rack-cooling-efficiency-matters/815511 - SmartRack 7,000 BTU Rack-Mounted Air Conditioning Unit
https://www.tripplite.com/video/smartrack-7-000-btu-rack-mounted-air-conditioning-unit/97369
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.