7-Outlet Home/Business Theater Surge Protector, 6-ft. Cord, 1500 Joules, Coaxial Protection
Model Number: HT706TV
- 7 outlets / 6 ft. cord
- 1500 joule rating
- 2.2 GHz gold coaxial surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
Overview
Features
- 1500 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected components against surge damage...for life!
- 7 surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system
- Widely-spaced outlets accommodate up to 4 transformers
- 1 set of 2.2 GHz gold coaxial connectors (with included 6 ft. gold coaxial cable) safeguard components on cable, satellite or antenna line
- 6 ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
- 2 diagnostic LEDs alert user to protection and grounding status
- Keyhole slots provide convenient wall or cabinet mounting
- Illuminated master switch provides one-touch power control over all components. Integrated circuit breaker protects against dangerous system overload
- High-impact plastic housing (black) stands up to the most demanding environments
- UL and CSA listed
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Package Includes
- HT706TV Home/Business Theater Surge Suppressor
- 6 ft. gold coaxial cable
- Instruction manual with warranty information
Specifications
OVERVIEW
UPC Code | 037332121493 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (7) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (4) Yes |
Right-Angle Outlets | Yes |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 60000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm protection and grounding status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1500 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 400 L-N, 400 L-G, 500 N-G |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line |
Network (Ethernet) Protection | No |
PHYSICAL
Anti-Microbial Protected | No |
Color | Black |
Color (AC Line Cord) | Black |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | 160mm |
Material of Construction | Plastic |
Outlets Measurement (Center to Center) | Distance between transformer outlet and standard outlet = 38.10mm; Distance between standard outlets = 25.40mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 14.10 x 1.75 x 5.90 |
Shipping Weight (lbs.) | 1.90 |
Unit Dimensions (hwd / in.) | 1.5 x 14 x 2.75 |
Unit Weight (lbs.) | 1 |
SPECIAL FEATURES
Rotatable Outlets | No |
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
UL1363 (Power Tap) | UL1363 |
UL497A (Communications) | UL497A |
Canada | CSA |
Approvals | Exceeds IEEE 587 category A&B specifications |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the HT706TV model support page.
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.