Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Power It! 6-Outlet Power Strip, 15 ft. (4.57 m) Cord


  • 6 outlets
  • Illuminated on/off switch
  • 15-amp circuit breaker
  • 15-ft. (4.57 m) power cord
  • Keyhole mounting slots

View Full Product Details

Tripp Lite Part Number

PS615

$24.71 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's Power It! PS615 power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes 6 NEMA 5-15R outlets, 15-ft. (4.57 m) AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features illuminated power switch and 15A integrated circuit breaker to prevent dangerous overloads.
INPUT/OUTPUT: Input: NEMA 5-15P/Output: 6 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A
FORMAT: Corded power distribution strip

Features

  • 6 outlets
  • 15-ft. (4.57 m) cord
  • 15 amp resettable circuit breaker
  • Can accommodate 1 large transformer plug without covering remaining outlets, 3 total transformers
  • Keyhole support for wall mounting
  • Lighted power switch
  • 120V AC, 50/60Hz electrical compatibility
  • UL certification

Package Includes

  • PS615 power strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175557
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesIlluminated on/off switch controls power to all outlets
PHYSICAL
Antimicrobial CoatingNo
ColorLight Gray
Color (AC Line Cord)Light Gray
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between slots = 101mm, distance between slot height = 28mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)28.5mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)13.10 x 2.00 x 6.00
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)10.8 x 1.85 x 1.23
Unit Weight (lbs.)1.6
STANDARDS & COMPLIANCE
CanadacUL
Additional International ApprovalsComplies with RoHS (Restriction of Hazardous Substances Directive)
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.