Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power It! 7-Outlet Power Strip, 12 ft. (3.66 m) Cord, Black Housing


  • 7 outlets
  • 12-ft. (3.66 m) power cord
  • Illuminated on/off switch
  • 15 amp circut breaker
  • Keyhold mounting slots

View Full Product Details

Tripp Lite Part Number

PS712B

$24.59 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's PS712B power strip offers reliable, convenient and cost-effective power distribution for applainces, power tools, lighting and other electrical equipment. PS712B offers 7 total outlets, 12 foot cord. Attractive black housing with keyhole mounting slots and 1 designated transformer plug outlet. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket.

PLUG/OUTLETS: Input: NEMA5-15P/Output: 7 NEMA5-15R/12-ft. (3.66 m) AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet

Features

  • 7 outlets / 12-ft. (3.66 m) cord
  • Attractive black housing
  • EMI/RFI noise filtering
  • Can accommodate 1 transformer without blocking remaining outlets
  • Keyhole supports for wall mounting

Package Includes

  • PS712B Power Strip
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175212
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps72000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)12
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
Outlet OrientationSingle row
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between slots = 151mm; Distance between slot height = 24mm
Outlets Measurement (Center to Center)Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 4.90 x 13.80
Shipping Weight (lbs.)1.90
Unit Dimensions (hwd / in.)1.32 x 2.05 x 11.69
Unit Weight (lbs.)1.76
STANDARDS & COMPLIANCE
CanadacUL
Additional International ApprovalsRoHS
ApprovalsExceeds IEEE 587 category A&B specifications
NOM (Mexico)NOM
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the PS712B model support page.

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.