Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 10A, 125V, 18 AWG, 10 ft., Black

Model Number: P013-010


Laptop power cord connects your notebook or laptop with a 3-slot C6 power inlet to an AC outlet.
  • Recommended for powering notebook computers and laptops with C6 inlets
  • 10 ft. length allows great flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing laptop power cable

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Laptop Power Cable Connects Notebook Computers to an AC Outlet
This NEMA 5-15P to C5 power cord is designed for connecting a notebook computer, laptop or other device with a three-slot C6 inlet to an AC wall outlet, surge protector, UPS system or PDU. It also powers some portable projectors, desktop computers and LG LCD televisions. The 10-foot length allows you great flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect a laptop or notebook computer to a surge protector up to 10 ft. away in your workstation
  • Extend an existing power connection up to 10 ft. to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing laptop power cord

Package Includes

  • P013-010 3-Slot Power Cord, NEMA 5-15P to C5 - 10 ft., Black 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180667
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)10
Voltage Compatibility (VAC)125
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)12.80 x 8.86 x 0.50
Shipping Weight (lbs.)0.68
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C5
SPECIAL FEATURES
High VoltageNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.