Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

Model Number: P520-006


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

This Tripp Lite cable extends a RS-232 Serial cable by an additional 6 feet. Foil-shielding construction provides maximum EMI/RFI protection. The DB9 female and DB9 male connectors are molded with built-in strain relief to ensure that the cable last a long time.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • DB9 (male) to DB9 (female)

Package Includes

  • 6-ft. RS-232 Serial Extension DB9F to DB9M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332012388
INPUT
Cable Length (ft.)6
PHYSICAL
ColorGray
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.50
CONNECTIONS
Side A - Connector 1DB9 (MALE)
Side B - Connector 1DB9 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologySerial (RS232)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.