DVI Dual Link Cable with Audio, Digital TMDS Monitor Cable (DVI-D and 3.5mm M/M), 6 ft. (1.83 m)
- For use with Dual or Single TMDS Link specified equipment
- Molded in 3.5mm Stereo connectors
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P560-006-A
Have a Question?
Overview
Tripp Lite's 6-ft. (1.83 m) DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. In addition, built-in 3.5mm stereo connectors allow simultaneous connection to your computer's stereo output, to either built-in monitor speakers or external speakers. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded and have integral strain relief for long life reliability.
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- 3.5MM Stereo connection molded into the assembly
- Dual Link digital signaling for transmission speeds to 9.9Gbps and 2560x1600 Resolution
- Gold plated copper contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- PC and Mac compatible
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
Specifications
OVERVIEW
UPC Code | 037332141002 |
Technology | DVI; Stereo Audio |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 0.50 x 6.00 x 6.00 |
Shipping Weight (lbs.) | 0.60 |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- P560-Series DVI Dual Link TMDS Cables
https://www.tripplite.com/video/p560-series-dvi-dual-link-tmds-cables/63608
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.