DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 30 ft. (9.14 m)
- DVI-D Dual Link TMDS Male-Male, 30-ft. (9.14 m)
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P560-030
Have a Question?
Overview
Features
- DVI-D Dual Link Male-Male, 30-ft. (9.14 m)
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated copper contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- Supports 2560 x 1600 resolution
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
Specifications
OVERVIEW
UPC Code | 037332185983 |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 30 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 1.96 |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
FEATURES & SPECIFICATIONS
Cable Style | Passive |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B120-000 | DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA |
![]() |
B120-000-SL | DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.