Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 25 ft. (7.62 m)


  • For use with Dual or Single TMDS Link specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Check monitor manufacturers cable length specs - may need Tripp Lite B120-000 DVI Extender

View Full Product Details

Tripp Lite Part Number

P560-025

Have a Question?
Contact Us

Overview

Tripp Lite's 25-ft. (7.62 m) DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for todays digital video displays. Note: Review your monitor manufacturers specifications for a stated maximum DVI cable length. While many monitors only support a 5 meter (16ft) DVI cable, simply adding a Tripp Lite B120-000 DVI Extender will guarantee full digital signal strength at any length up to 150-ft. (45.72 m). Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual or Single Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference.

Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI
  • Dual Link digital signaling for transmission speeds to 9.9Gbps and 2560 x 1600 resolution
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
  • Check monitor manufacturers cable length specs - may need Tripp Lite B120-000 DVI Extender

System Requirements

  • Monitor with DVI, and CPU with Dual or Single Link DVI capabilities

Package Includes

  • DVI Dual Link TMDS cable - DVI-D, M/M, 25-ft. (7.62 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138804
TechnologyDVI
PHYSICAL
ColorBlack
Cable Length (ft.)25
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)1.43
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
STANDARDS & COMPLIANCE
CertificationsR0HS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

Audio Video Adapter Cables

  Model Number Description
DVI to VGA Cable Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)

Video Adapters

  Model Number Description
DVI to VGA Cable Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

Video Extenders

  Model Number Description
DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA B120-000 B120-000 DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA
DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA B120-000-SL B120-000-SL DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA

Documents & Downloads

support icon

Do you own a
P560-025

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.