Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI Easy Pull Cable, Digital Video with Audio (M/M), 25 ft.


  • 2-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • Supports High Definition (HD) video resolutions up to 1080p

View Full Product Details

Tripp Lite Part Number

P568-025-EZ

Have a Question?
Contact Us

Overview

Tripp Lite's 25-foot (7.6-meter) HDMI Easy Pull Monitor Cable w/ Connectors makes running long video cables a snap. The pull-apart design allows the cable to run through conduit or other tight areas that a HDMI connector wouldn't fit through. Diameter of the circular DIN end is only 7/8 inch. Circular Easy Pull connector is threaded to ensure maximum security once the cable is reattached. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both HDMI male ends are molded and have integral strain relief to provide long life. UL20276 Digital Video Cable supports 1080p. In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.

Features

  • 2-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
  • High quality quad-shielded cable with gold connectors and pins
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution as specified by HDMI 1.2
  • In most applications where the HDMI cable exceeds 16 ft., a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display
  • HDMI male to male molded connectors
  • UL20276 Digital Video Cable
  • Supports High Definition (HD) video resolutions up to 1080p
 

Package Includes

HDMI Easy Pull Cable, HD 1080p, Digital Video with Audio (M/M), 25 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332175564
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution1920 x 1080 @ 60Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
Bandwidth18 Gbps
AUDIO
Audio SpecificationDTS-HD
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
Material of ConstructionPVC
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.5mm
Wire Gauge (AWG)28
Cable Length (ft.)25
Ferrite Core  No
Minimum Bend Radius32.5mm
Shipping Dimensions (hwd / in.)1.00 x 6.90 x 8.80
Shipping Weight (lbs.)0.90
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1DIN 19 PIN (MALE)
Connector PlatingGold; Nickel
Contact Plating  Gold
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
EMI/RFI Line Noise ProtectionNo
IP68 Rated  No
Ethernet SupportNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the P568025EZ model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.