FireWire IEEE 1394 Cable (6pin/6pin M/M) 6 ft. (1.83 m)
Part Number: F005-006
- Premium quadruple-shielded cables with tinned copper braid and aluminum mylar foil on each twisted pair as well as on the cable as a whole
- Gold plated connectors provide superior conductivity
- Retail packaging
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- All Tripp Lite Firewire (IEEE 1394) cabling includes superior foil shielding for reliable error-free data communications.
- Firewire cable meets IEEE 1394 standards as set by the institute of electrical and electronic engineers.
- Premium quadruple-shielded cables with tinned copper braid and aluminum
- Mylar foil on each twisted pair as well as on the cable as a whole.
- Gold plated connectors provide superior conductivity.
- Supports data transmission of 100~400Mbps
System Requirements
- Two Firewire IEEE 1394 devices each with 6 Pin Female connectors.
Package Includes
- 6 Foot External Firewire (IEEE 1394) Cable 6 Pin to 6 Pin.
Specifications
OVERVIEW
UPC Code | 037332011961 |
Technology | FireWire |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.23 |
CONNECTIONS
Side A - Connector 1 | 6 PIN (MALE) |
Side B - Connector 1 | 6 PIN (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images