Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 1M (3 ft.)


  • Premium PVC multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards
  • Perfect for use with Fibre Channel Controller Cards and Switches

View Full Product Details

Tripp Lite Part Number

N518-01M

Have a Question?
Contact Us

Features

  • Constructed with 50/125 micron cable
  • Length - 1M
  • Use on fiber and fibre channel installations
  • LC male to ST male connectors
  • Higher bandwidth optimized for gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/ST connectors

Package Includes

  • 1M ( 3ft ) duplex MMF cable LC/ST 50/125 fiber
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134776
TechnologyMultimode
Optical Mode  OM2
PHYSICAL
Cable Jacket ColorOrange
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (micron)125
Core Diameter (micron)50
Number of Fibers2
Cable Length (ft.)3.3
Cable Length (in.)39.4
Minimum Bend Radius20MM (Dynamic); 10MM (Static)
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps
Attenuation @ 850NM3.0dB/Km
Insertion Loss  LC≤0.20dB; ST≤0.20dB
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1ST DUPLEX (MALE)
Endface PolishPC
Connector ColorGray; Red; Black
FEATURES & SPECIFICATIONS
BreakoutNo
TrunkNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
ApprovalsFDDI and OFNR rated
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N51801M model support page.

Documents & Downloads

support icon

Do you own a
N518-01M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.