Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 18-in. (0.5M)

Model Number: S510-18N


  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal Mini-SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

18" Internal Mini-SAS SFF-8087 to SFF-8484 controller to backplane cable. 30AWG, 8-pair cable with sideband signaling.

Features

  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal iPass assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution
  • For controller to backplane applications

Package Includes

  • 18in Internal SAS Cable, Mini-SAS SFF-8087 to SFF-8484
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143372
INPUT
Cable Length (ft.)1.5
Cable Length (in.)18
Cable Length (cm)45.72
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.08
Wire Gauge (AWG)30
CONNECTIONS
Side A - Connector 1SFF-8087
Side B - Connector 1SFF-8484
FEATURES & SPECIFICATIONS
TechnologySAS; Ribbon/Internal
CERTIFICATIONS
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
S510-18N

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.