Cat5e/6 Shielded Surface-Mount Junction Box, 110 IDC, TAA
Part Number: N237-001-SH
Fast, easy, cost-effective way to directly connect 2 Cat5e/6 cables without using couplers or connectors. Ideal for audio/video, voice and Ethernet applications.
- Uses standard 110 punchdown termination
- Recommended for use with solid conductor cable
- Color-coded for 568A/B wiring
- Protects against EMI/RFI line noise
- Dedicated space on punchdown block for grounding
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N237-001-SH Cat5e/6 Shielded Surface-Mount Junction Box is a fast, easy, cost-effective method of directly connecting two Cat5e/6 cables without using couplers or connectors. Designed for completing audio/video, voice and Ethernet applications, this junction box comes with screws and double-sided adhesive tape for quick mounting, as well as cable ties for keeping the cables neat and secure. It’s made from ABS UL 94V-0 plastic and is recommended for use with solid conductor cable. The UL-listed box is color-coded for 568A/B wiring for easy 110 punchdown termination. The shielded N237-001-SH protects the signal against EMI/RFI line noise and has a dedicated space on the punchdown block for grounding.
Features
- Directly connects 2 Cat5e/6 cables without couplers or connectors
- Uses standard 110 punchdown termination
- Recommended for use with solid conductor cable
- Protects against EMI/RFI line noise
- Dedicated space on punchdown block for grounding
- Color-coded for 568A/B wiring
- Mounting hardware and cable ties included
- Durable ABS UL 94V-0 plastic housing
TAA-Compliant
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332197320 |
Technology | Cat5/5e; Cat6 |
Country/Region | Global |
PHYSICAL
Color | Silver |
Total Number of Ports | 0 |
Shipping Dimensions (hwd / in.) | 0.25 x 4.90 x 4.09 |
Shipping Weight (lbs.) | 0.06 |
CONNECTIONS
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | 110 IDC |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N022-01K-BK | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m), TAA |
![]() |
N022-01K-BL | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m), TAA |
![]() |
N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA |
![]() |
N022-01K-WH | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - White, 1000 ft. (304.8 m), TAA |
![]() |
N022-01K-YW | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Yellow, 1000 ft. (304.8 m), TAA |
![]() |
N222-01K-BK | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Black, 1000 ft. (304.8 m), TAA |
![]() |
N222-01K-BL | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA |
![]() |
N222-01K-GY | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA |
![]() |
N222-01K-WH | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m), TAA |
![]() |
N222-01K-YW | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Yellow, 1000 ft. (304.8 m), TAA |
Network Tools & Testers
Model Number | Description | |
---|---|---|
![]() |
N046-000 | 110/66 Punch Down Installation Tool for Cat6a/Cat6/Cat5e/Cat5 Network Cable |