USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
- Features a reversible 8-pin Lightning plug and a USB-A plug
- Works with any computer
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
- Compatible with all devices with 8-pin connectors
- Plugs into Apple device in either direction
- 2-year limited warranty
Features
System Requirements
- Device or charger with USB-A port
- Most current iPhone, iPad and iPod devices
Package Includes
- M100-003-WH USB Sync/Charge Cable with Apple Lightning Connector
Specifications
OVERVIEW
UPC Code | 037332182173 |
Technology | Lightning; USB; USB 2.0 (High Speed) |
USB Cable Type | Passive |
INPUT
Maximum Input Amps | 2 |
POWER
USB Power Delivery (PD) Charging Support | No |
CHARGING
Total Charging Watts | 12 |
PHYSICAL
Color | White |
Material of Construction | PVC |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 2.8mm |
Wire Gauge (AWG) | 30/24 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 4.57 x 2.36 x 0.05 |
Shipping Weight (lbs.) | 0.09 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 12W (5V/2.4A) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 480 Mbps |
USB Specification | USB 2.0 (up to 480 Mbps) |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | MFi |
Product Compliance | RoHS; REACH; UKCA |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
More Q&As may be available on the M100003WH model support page.
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images