1U Rack-Mount Console with 19" LCD, DVI or VGA
- Rack-mount console (19” LCD monitor, keyboard and touch pad) in a space-saving, 1U rack-mountable housing
- DVI-I port supports both digital and analog video, with a maximum resolution of 1366 x 768
- Includes a DVI to VGA adapter for the connection of a VGA server or KVM switch
- Features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive or CAC card reader
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
B021-000-19-HD
Have a Question?
Overview
Features
- Ideal for controlling a computer, server or KVM switch in IT environments where rack space is at a premium
- Mountable in 19 inch 1U system racks with depths ranging from 27 to 42 inches (rack-mount hardware is included)
- Input 110/220 V, 2A with a NEMA 5-15P and C14 on unit
- Constructed of heavy-duty steel housing
All-in-One Control Solution for Secure Management of Critical Network Systems
- Combines a full keyboard, numeric keypad, touchpad and 19-in. LCD in a 1U sliding drawer that stores neatly in the rack when not in use
- No server-resident software is required, so server performance and reliability are never compromised
Accepts DVI Digital or VGA Analog Video Signals
- DVI-I port supports both digital and analog video signals
- Includes a DVI to VGA adapter for the connection of a VGA server or KVM switch
- The 19-in. LCD screen supports video resolutions of up to 1366 x 768
Supports Multiple Platforms
- Nearly all platforms can be accommodated, including UNIX®, Linux®, Windows®, Mac OS®, Solaris™, because compatibility is based on common hardware standards rather than system software dependencies
- Compatible with most KVM switches that have a VGA or DVI monitor port and USB keyboard/mouse ports
Pass-Through USB 2.0 Port for Easy Connection of Peripherals
- Features a USB 2.0 pass-through port for easy connection of a USB peripheral, such as a flash drive or CAC card reader
- The peripheral device connects to the USB-A port on the front of the unit, and your server or KVM switch (must have a USB hub port) connects to the USB-A port on the back of the unit using a Tripp Lite UR020-Series type A M/M cable (sold separately)
Specifications
OVERVIEW
UPC Code | 037332186768 |
Technology | DVI; PS/2; USB; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1366 x 768 @ 60Hz |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 120V (1.2A) / 230V (0.7A) |
Power Input Receptacle | IEC-320-C14 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 6.30 x 23.50 x 32.60 |
Shipping Weight (lbs.) | 39.70 |
Unit Dimensions (hwd / in.) | 1.7 x 18.8 x 29.1 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 27.6 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr |
Power Consumption (Watts) | (Line Mode) 30W / (Standby Mode) 5W |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Ports | 1 |
PC/Server Connections | DVI; USB; VGA |
Side A - Connector 1 | USB A (FEMALE) |
Side A - Connector 2 | DVI-I (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | DVI-I Single-Link |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
NIAP-Certified Secure | No |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
Cat5 KVM Switch | No |
(ENG) Built-in Console
Console Screen Size (inches) | 19 |
Console Screen Aspect Ratio | 16:9 |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P007-003 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P007-012 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 12 ft. (3.66 m), Black |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR020-003 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft. (0.91 m) |
![]() |
UR020-006 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6 ft. (1.83 m) |
![]() |
UR020-010 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10 ft. (3.05 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1M | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2M | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3M | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.