Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort 1.2 to DVI Active Converter, DisplayPort to DVI (M/F), 1920 x 1200/1080p, 6 in.

Model Number: P134-06N-DVI-V2


Converts a DisplayPort 1.2 video signal for display on a DVI monitor, projector or television.
  • Active converter works with all DisplayPorts
  • Supports HD video resolutions up to 1920 x 1080 (1080p)
  • Converts both Single-Mode and Dual-Mode DisplayPort output
  • Plug and play—no software, drivers or power supply needed
  • Gold-plated connectors and contacts
  • 3-year limited warranty

Overview

The P134-06N-DVI-V2 DisplayPort 1.2 to DVI Active Converter connects a DisplayPort 1.2 computer to the DVI port on a monitor, projector or television. With a male DisplayPort connector and a female DVI-I dual-link connector, this converter lets you use your existing DVI display instead of buying a new DisplayPort monitor.

Ideal for displaying video on a large monitor or digital sign, this converter supports high-definition video resolutions up to 1920 x 1080 (1080p). Because it’s an active converter, the P134-06N-DVI-V2 converts both Single-Mode and Dual-Mode (DP++) DisplayPort output. It’s perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals.

Plug and play with no software, drivers or power supply needed. Gold-plated connectors and contacts ensure excellent conductivity. Integral strain relief ensures the converter and molded connectors last a long time. The P134-06N-DVI-V2 is backward compatible with previous DisplayPort generations and fits easily in a briefcase, backpack or laptop bag for connecting on the go.

Features

Send High-Definition DisplayPort 1.2 Video Signals to a DVI Display
  • Connects DisplayPort 1.2 computer to DVI-enabled monitor, projector or TV
  • Ideal for displaying video on large monitor or digital sign
  • Female DVI-I dual-link and male DisplayPort connectors
  • Backward compatible with previous DisplayPort generations

Vibrant, Superior Video Quality
  • Supports HD video resolutions up to 1920 x 1080 (1080p)
  • Converts both Single-Mode and Dual-Mode DisplayPort output
  • Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity

Superior Materials for Superior Performance
  • Gold-plated connectors and contacts for excellent conductivity
  • Integral strain relief for long life
  • Plug-and-play—no software, drivers or power supply necessary
  • Fits easily into briefcase, backpack or laptop bag

Package Includes

  • P134-06N-DVI-V2 DisplayPort 1.2 to DVI Active Converter (M/F), 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192035
INPUT
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
FEATURES & SPECIFICATIONS
TechnologyDVI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P13406NDVIV2 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3-ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
P561-015 | Digital Signage & Audio/Video P561-015 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15-ft.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P134-06N-DVI-V2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.