Easy Pull Type-A Connectors - F/F set of VGA, 3.5mm, RCA Audio, Composite Video
- SVGA / 3.5mm / Red-White RCA Audio / Composite Video, Female to Female
- Versatile trunk cable allows for a variety of connection options
- High quality RGB style VGA cable supports resolutions up to 1600 x 1200
- This product is covered by a Lifetime Limited Warranty (coverage details)
EZA-VGACSAF-2
Have a Question?
Overview
Easy Pull Connector Kit includes: 2 x HD15 Female, 2 x stereo 3.5mm jack, 4 x RCA Red/White Audio jacks, and 2 x Yellow Composite Video jack, with 2 x faceplates and 1 ft. pigtails. Video support up to 1600 x 1200. Use with either PVC or Plenum Easy Pull trunk cables.
Features
- Easy Pull, SVGA / 3.5mm / Red-White RCA Audio / Composite Video, Female to Female
- Eliminates the need to field terminate VGA connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Trunk cables available in 35 ft., 50 ft. and 100 ft. lengths, PVC or Plenum rated jackets
- Support resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332153784 |
Technology | Composite; Stereo Audio; VGA/SVGA |
PHYSICAL
Color | Black; Green |
Cable Length (ft.) | 0.5 |
Shipping Dimensions (hwd / in.) | 2.00 x 6.20 x 9.10 |
Shipping Weight (lbs.) | 0.80 |
CONNECTIONS
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side A - Connector 3 | DIN 14 PIN (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 3 | DIN 14 PIN (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.