Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides sine wave output, complete battery backup and power protection for mission-critical colocation and edge data centers or other advanced network applications.

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Exclusive ABM technology with 3-stage charging increases internal battery life by 50% 
  • Included NETWORK-M2 Gigabit network card enables full remote access and control
  • N+X redundancy for power and logic eliminates system-level single point of failure
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

Modular, Scalable Battery Backup for Edge Data Centers and Industrial/Commercial Applications
This 9PXM online double-conversion UPS system is superlative power management. Rugged enough to stand up to mission-critical applications, the 9PXM12S12K-PD’s dual network card slots and N+X redundancy make it a valuable UPS system for colocation and edge data centers, as well as industrial/commercial applications, including retail, financial, government and education. It features hardwired input connections.

Protects Mission-Critical Equipment against Damage, Downtime and Data Loss
The 9PXM12S12K-PD provides reliable power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. It includes a 21U cabinet, three split-phase 4kVA power modules, six internal battery modules (two per slot) and a NETWORK-M2 Gigabit network card. 

UPS Has a Power Range up to 20kVA
The UPS cabinet accommodates up to six hot-swappable 4kVA power modules (9PXMSPPM, extras sold separately) total for 20kVA N+X redundancy that eliminates system-level single point of failure. All power modules share the load requirements equally, even if one power module fails or is removed.

Expandable Internal Battery Backup Keeps You Operational Through Power Outages
The UPS cabinet requires two hot-swappable extended battery modules (9PXMBAT, extras sold separately) per slot. The valve regulated lead acid (VRLA) battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Exclusive ABM® technology increases battery life by 50 percent and closely monitors battery health to provide advanced notice when batteries need replacing.

Included Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M2 Gigabit network card enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M2 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks. The optional Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately) provides a variety of environmental monitoring capabilities, including temperature and humidity conditions.

NEMA Outlets Protect Your Connected Components
Eight 5-20R, two L6-20R, two L6-30R and two L14-30R outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise.

Intuitive Control Panel Keeps You Informed at a Glance
The UPS control panel includes a graphical LCD, light indicators and function buttons. The control panel provides data and control for the UPS, load status, events, measurements and settings.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled or USB-enabled device for a variety of communication options (cables are included). RPO and ROO connectors permit emergency shutdown or remote restart of all connected equipment. By adding the optional RELAY-MS interface card (sold separately), a dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components.

Versatile Installation Options
You can install the 9PXM12S12K-PD in 21U of space in an EIA-standard 19-inch rack using the optional rackmount kit (9PXMRK2, sold separately). Leveling feet and a caster tray are included for secure floor installation.

TAA-Compliant for GSA Schedule Purchases
The 9PXM12S12K-PD is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • 9PXM12S12K-PD 9PXM 12000VA 10800W 208/240V Online Double-Conversion UPS Cabinet
  • (3) 9PXMSPPM 9PXM split-phase power modules
  • (6) 9PXMBAT 9PXM internal battery modules
  • NETWORK-M2 Gigabit network card
  • Owner’s manual
TAA compliant Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code786689053499
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)125A
Nominal Input Voltage(s) Supported110V AC; 120V AC; 127V AC; 208V AC; 220V AC; 240V AC
UPS Input Connection TypeHardwire
Plug TypeHard-wire
Input Frequency50-70 Hz
Power Factor (Input)  0.99
THDi  <5% at nominal input voltage, full load and battery fully charged
OUTPUT
Output Capacity (VA)12000
Output Capacity (kVA)12
Output Capacity (Watts)10800
Output Capacity (kW)10.8
Output Capacity DetailsScalable output capacity from 4kVA to 20kVA
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage Details110V/220V, 120V/208V, 120V/240V, 127V/220V
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)<5% steady state
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 120V; 127V; 208V; 220V; 240V
Output Receptacles(8) 5-20R; (2) L6-30R; (2) L6-20R; (2) L14-30R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  6 min. (10800W)
Runtime Half Load (min.)  14 min. (5400W)
Expandable RuntimeYes
Expandable Runtime Description 9PXMBAT  (2 required per slot). Additional extended runtime options are available. See pg. 8 of the 9PXM brochure under Documents & Downloads for more details.
DC System Voltage (VDC)120 per battery string
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge 9PXMBAT 
Battery Replacement DescriptionHot-swappable internal batteries and extended battery modules (EBMs)
Battery ManagementABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD graphical display
SwitchesRPO / ROO
Alarm Cancel OperationPress ESC to silence the alarm
Audible AlarmAudible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time0 ms
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  21U
Cooling MethodFan
Form Factors SupportedRack/Tower
Included Battery Pack Weight (lbs.)33
Installation Form Factors Supported with Included AccessoriesTower
Maximum Device Depth (in.)35
Minimum Required Rack Depth (inches)38
Minimum Required Rack Depth with External Battery Pack (cm)97
Minimum Required Rack Depth with External Battery Pack (in.)38
Minimum Required Rack Depth without External Battery Pack (cm)97
Minimum Required Rack Depth without External Battery Pack (in.)38
Optional Mounting Accessory Notes 9PXMRK2  - Four post rail kit
Primary UPS Depth (mm)889
Primary UPS Height (mm)927
Primary UPS Width (mm)445
UPS Power Module Weight (kg)10.21
UPS Power Module Weight (lbs.)22.5
Unit Dimensions (hwd / in.)36.500 x 17.500 x 34.500
Unit Weight (lbs.)482.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity5-95% non-condensing
AC Mode Efficiency Rating (100% Load)94
AC Economy Mode Efficiency Rating (100% Load)97
COMMUNICATIONS
Network Management Cards NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications InterfaceRS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features  Hot swappable batteries; Hot swappable UPS power module; Remote management
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed; EN 62040-1; IEC 60950-1; EN 62040-2; IEC 61000; ICES (Canada)
Product ComplianceFCC (USA); RoHS; CE (Europe); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-18000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-18000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

Online UPSs provide the highest level of protection by isolating equipment from raw utility power—converting power from AC to DC and back to AC. Unlike other topologies, this double conversion method provides zero transfer time to battery for sensitive equipment since the electricity is already coming from the UPS. The online, double conversion UPS topology is best applied to mission-critical equipment and locations where utility power is poor or highly unreliable.

Was this information helpful? Yes No
Need more help? Contact Technical Support

To allow for future expansion, we recommend that you install a UPS at approximately 75 percent capacity. In addition, the batteries degrade over time; by oversizing, you provide room for error. In the online Eaton UPS sizing tool (Eaton.com/UPSselector) we’ve included a “capacity used” column.

Was this information helpful? Yes No
Need more help? Contact Technical Support

There can be a significant increase in runtime. Generally speaking, a UPS that provides five minutes at full load will provide 15 minutes at half load.

Was this information helpful? Yes No
Need more help? Contact Technical Support

Yes, you can monitor your Eaton UPS with any UPS or facility management software that supports the industry standard Management Information Base (MIB, RFC 1628) as long as you install the optional connectivity card. Most UPS vendors support this MIB and all good facility management software, including OpenManage, OpenView and Tivoli also support it. Extended Eaton Advanced MIBs are available for greater levels of detail. You can remotely control your Eaton UPS using the Eaton UPS management software or through a secure web interface if you choose the optional connectivity card, which also allows for automated email alerts for power events without needing to install any software.

Was this information helpful? Yes No
Need more help? Contact Technical Support

Modular UPSs provide the flexibility to grow your UPS as your power needs grow. Unlike conventional UPSs that require you to buy additional UPSs or larger models upfront, modular UPS systems let you pay-as-you-grow so your growth is never hindered by your power protection system.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Replacement Batteries

  Model Number Description
Eaton 9PXM Battery Module Hot-swap Modular for Online Double-Conversion UPS (two required per slot) 9PXMBAT 9PXMBAT Eaton 9PXM Battery Module Hot-swap Modular for Online Double-Conversion UPS (two required per slot)

Network Interfaces and Sensors

  Model Number Description
Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified INDGW-M2 INDGW-M2 Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified
Eaton Cybersecure Gigabit NETWORK-M2 Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified NETWORK-M2 NETWORK-M2 Eaton Cybersecure Gigabit NETWORK-M2 Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified
DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems RELAY-MS RELAY-MS DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Accessories

  Model Number Description
Eaton 9PXM 8-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 14U Rack/Tower, TAA 9PXM08SEBM 9PXM08SEBM Eaton 9PXM 8-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 14U Rack/Tower, TAA
Eaton 9PXM 8-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 14U Rack/Tower, TAA 9PXM08SEBM-C 9PXM08SEBM-C Eaton 9PXM 8-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 14U Rack/Tower, TAA
Eaton 9PXM 12-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 21U Rack/Tower, TAA 9PXM12SEBM 9PXM12SEBM Eaton 9PXM 12-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 21U Rack/Tower, TAA
Eaton 9PXM 12-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 21U Rack/Tower, TAA 9PXM12SEBM-C 9PXM12SEBM-C Eaton 9PXM 12-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 21U Rack/Tower, TAA
Eaton Rolling Caster Kit for Select 9PXM UPS Systems, TAA 9PXMCAS 9PXMCAS Eaton Rolling Caster Kit for Select 9PXM UPS Systems, TAA
Eaton 9PXM UPS Optional Battery Charger Module, 20A, TAA 9PXMCHGR 9PXMCHGR Eaton 9PXM UPS Optional Battery Charger Module, 20A, TAA
Eaton 9PXM UPS Floor Anchoring Kit, TAA 9PXMFAK 9PXMFAK Eaton 9PXM UPS Floor Anchoring Kit, TAA
Eaton 4-Post Rack-Mount Installation Kit for 9PXM UPS Systems and Extended Battery Modules, TAA 9PXMRK2 9PXMRK2 Eaton 4-Post Rack-Mount Installation Kit for 9PXM UPS Systems and Extended Battery Modules, TAA
Eaton 9PXM 4000VA 3600W Split-Phase Power Module - 110/120V, 120/208V, 120/240V, 127/220V, Hardwired Input/Output, TAA 9PXMSPPM 9PXMSPPM Eaton 9PXM 4000VA 3600W Split-Phase Power Module - 110/120V, 120/208V, 120/240V, 127/220V, Hardwired Input/Output, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.