Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V400)


  • Extends runtime of compatible Tripp Lite UPS Systems using 240VDC configuration
  • Internal DC disconnect
  • 10 year design lifespan
  • Hardwire installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP240V400

Have a Question?
Contact Us

Overview

Tripp Lite's BP240V400 External Battery Pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Requires BP240EXTNDR15A to connect to UPS. Cabling for additional battery packs is contractor supplied.
COMPATIBLE UPS SYSTEMS: SU20K3/3, SU30K3/3 and other Tripp Lite UPS systems specifying the use of this battery pack

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
  • Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
  • Internal DC disconnect
  • 10 year design lifespan
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185020
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime
DC System Voltage (VDC)240
UPS ConnectionRequires BP240EXTNDR15A to connect to UPS
Expandable RuntimeYes
PHYSICAL
External Battery Pack Form FactorTower
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)66.00 x 46.00 x 48.00
Shipping Weight (lbs.)2200.00
Unit Dimensions (hwd / in.)59 x 29 x 31.5
Unit Weight (lbs.)2020
Unit Weight DetailsFloor loading of 288 lbs per sq. ft. / 1410 kg per sq. meter
ENVIRONMENTAL
Operating Temperature Range32 to 104F; (0 to 40C)
Storage Temperature Range5 to 104F; (-15 to 40C)
Relative Humidity5 to 95% (non-condensing)
Operating Elevation (ft.)0 to 10,000
Operating Elevation (m)0 to 3000
STANDARDS & COMPLIANCE
UPS CertificationsCE; Tested to CSA (Canada); Tested to UL1778 (USA)
Certification DetailsEN 62040-1-2:2003, EN 60950-1, CSA C22.2 NO. 107.1
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.