Model Number: SUBF2030
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SUBF2030 is available on the model support page
External Battery Frame for Extended Runtime for select SmartOnline 20kVA & 30kVA 3-Phase UPS Systems
Overview
SUBF2030 is an External Battery Frame for use with select Tripp Lite SmartOnline 20kVA and 30kVA UPS Systems (SU20K3/3, SU20K3/3XR5, SU30K3/3 and SU30K3/3XR5). External Battery Frame supports the installation of up to four SURBC2030 Internal Battery Packs (available separately from Tripp Lite). Modular DC connector enables daisychaining of multiple SUBF2030 External Battery Frames for extended runtime.
Features
- SUBF2030 External Battery Frame allows users to extend battery runtime for select Tripp Lite SmartOnline 20kVA and 30kVA 3-Phase UPS Systems
- Each SUBF2030 supports up to four SURBC2030 Internal Battery Packs (available separately from Tripp Lite)
- Simple internal battery connections make battery installation and replacement fast and simple
- Internal Battery Packs that are designed for the SUBF2030 are separately fused. This removes shorted Battery Packs from the DC bus and maintains output from remaining Battery Packs
Specifications
OVERVIEW
UPC Code | 037332137548 |
INPUT
Input Phase | 3-Phase |
BATTERY
DC System Voltage (VDC) | 240 |
PHYSICAL
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 23.00 x 24.00 x 39.00 |
Shipping Weight (lbs.) | 113.00 |
Unit Dimensions (hwd / in.) | 17.5 x 19.5 x 31.7 |
Unit Weight (lbs.) | 71 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Design Resources
Declarations of Conformity
Product Images