External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 3M (9.84 ft.)
- Hi-Performance 3 Meter SAS External Cable
- Mini-SAS SFF-8088 (iSAS) to SFF-8470
- This product is covered by a Lifetime Limited Warranty (coverage details)
S520-03M
Have a Question?
Features
- External SAS Cable, Mini-SAS SFF-8088 (iSAS) to SFF-8470 - 3 Meter
- Made with High-Performance Infiniband Cable
- Supports data transfer rates from 3.0 up to 6.0 gigabytes per second
- SFF-8470 thumbscrew type connector and SFF-8088 connector in die cast zinc housing for durability
- RoHS compliant
Specifications
OVERVIEW
UPC Code | 037332151964 |
Technology | SAS |
INPUT
Cable Length (ft.) | 9.8 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 8.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.66 |
CONNECTIONS
Side A - Connector 1 | SFF-8088 |
Side B - Connector 1 | SFF-8470 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.