Part Number: P410-007-SR
This Model has been retired and has not been replaced. More information for the P410-007-SR is available on the model support page
Overview
Use this Tripp Lite 7-ft. flat patch cable to connect a fax or the modem on a computer to the RJ11 wall jack or an RJ11 jack on a surge protector with phone line protection. RJ11 male to RJ11 male.
Specifications
OVERVIEW
UPC Code | 037332012227 |
CONNECTIONS
Side A - Connector 1 | RJ11 (MALE) |
Side B - Connector 1 | RJ11 (MALE) |
PHYSICAL
Color | Silver |
Cable Length (ft.) | 7 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.10 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images