DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45
- RJ11/RJ45 2-line dial-up surge protector
- Protects against the effects of electrostatic discharge, faulty wiring and lightning
- This product is covered by a Lifetime Limited Warranty (coverage details)
DTEL2
Have a Question?
Overview
Tripp Lite's DTEL2 surge suppressor is designed to protect data and communications equipment against AC transients caused by lightning, electrostatic discharge and ground surges that can enter equipment from the signal lines or chassis ground. The DTEL2 features RJ45/RJ11 plugs for modems, telephone lines and answering or fax machines.
Specifications
OVERVIEW
UPC Code | 037332010865 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Recommended Electrical Service | 120V, 230V |
Input Plug Type | RJ11; RJ45 |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Output Receptacles | (1) Network |
Circuit Breaker (amps) | 250 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
Clamping Voltage (RMS) | 260 |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
Additional Dataline Protection | 4,5 & 3,6 pairs |
PHYSICAL
Antimicrobial Coating | No |
Color | Beige |
Integrated Keyhole Mounting Slots | No |
Shipping Dimensions (hwd / in.) | 5.20 x 3.00 x 2.10 |
Shipping Weight (lbs.) | 0.20 |
SPECIAL FEATURES
Rotatable Outlets | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DTEL2 model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.