Part Number: SRW12USG
Wall-mount cabinet secures and organizes 12U of 19-inch rack equipment up to 20.5 inches deep in locations with limited floor space. Clear acrylic window allows you to monitor equipment without unlocking door.
- Maximum load capacity of 200 lbs (90.7 kgs)
- Swings away from wall on hinge for easy back-door access
- Front door includes shatter-resistant clear acrylic window
- Locking steel cabinet vented at sides, top and bottom
- Secures 12U of 19 in. rack equipment up to 20.5 in. deep
- 5-year limited warranty
Overview
The SRW12USG SmartRack® 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 pounds (90.7 kilograms).
The front door features a shatter-resistant clear acrylic window that lets you monitor equipment readouts without unlocking the enclosure. Not only does the window help prevent equipment tampering and reduce acoustic noise, but it also adds visual flair to your IT installation.
The cabinet swings away from the wall on a sturdy hinge, allowing easy back-door access to equipment and cabling during installation and maintenance. The doors and side panels lock securely to help prevent damage, tampering or theft. The top, bottom and removable side panels are vented, which allows air to flow freely and keep equipment cool. The reversible doors can open left or right by rotating the cabinet 180 degrees before mounting. Convenient top and bottom ports allow easy cable routing.
The SRW12USG comes fully assembled and ready to mount to the wall, or use the optional SRCASTER rolling caster kit (sold separately) to make it a mobile rack. Square and 12-24 threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to accommodate equipment up to 20.5 inches deep, such as network switches and patch panels.
Features
- Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
- Houses EIA-standard 19 in. rack equipment in 12U of space
- Maximum load capacity of 200 pounds (90.7 kg)
Hinged Cabinet for Convenient Access
- Swings away from the wall to allow easy back-door access to equipment and cabling during installation and maintenance
- Rotate cabinet 180° before mounting to open reversible doors left or right
Shatter-Resistant Clear Acrylic Front Window
- Lets you monitor equipment without unlocking the enclosure
- Prevents equipment tampering
- Reduces acoustic noise
- Provides extra visual flair
Keeps Important Equipment Secure
- Side panels and doors lock securely to help prevent damage, tampering or theft
- Vented panels allow generous airflow that keeps equipment cool
- Convenient ports with removable covers allow cable routing through top and bottom
Easy Enclosure and Equipment Installation
- Ships fully assembled for quick installation
- Mounts to wall or rolls on floor with optional SRCASTER caster kit
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Vertical mounting rails adjust in 7/8 in. increments to accommodate equipment up to 20.5 in. deep, such as network switches and patch panels
- Rails support square-hole or 12-24 threaded-hole mounting
- Rack spaces numbered for easy reference
Meets Payment Card Industry Standards
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
UPC Code | 037332154859 |
Device Compatibility | Patch Panel; Network Switch; UPS |
Rack Type | Small Enclosure |
PHYSICAL
Color | Black |
Rack Height | 12U |
Rack Depth | Shallow |
Factory Preset Rack Depth (in.) | 10.42 |
Maximum Device Depth (in.) | 20.5 |
Minimum Device Depth (in.) | 3 |
Shipping Dimensions (hwd / in.) | 26.00 x 24.30 x 28.00 |
Shipping Weight (lbs.) | 66.00 |
Unit Dimensions (hwd / in.) | 24.630 x 23.500 x 21.630 |
Unit Weight (lbs.) | 60 |
Weight Capacity - Stationary (lbs.) | 200 |
Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
Grounding Details | Front and Back door frames |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug | |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
Model Number | Description | |
---|---|---|
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
SRSHELF2P1UTM | SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) | |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
- Isometric Visio Stencils for Data Center Floor Planning
- Isometric Visio Stencils for Data Center Floor Planning Stencil Preview
- SRW12US & SRW12USG Submittal Drawing
- SmartRack Enclosures Visio Stencil
- SmartRack Enclosures Visio Stencil Preview
- SRW12USG BIM Object Download
- SRW12USG BIM Object Download
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Wall-Mount Rack Enclosures
https://tripplite.eaton.com/video/wall-mount-rack-enclosures/96513 - SRW12USG SmartRack 12U Wall-Mount Rack Cabinet with Plexiglas Door
https://tripplite.eaton.com/video/srw12usg-smartrack-12u-wall-mount-rack-cabinet-with-plexiglas-door/52161 - Wall-Mount Rack Cabinets
https://tripplite.eaton.com/video/wall-mount-rack-cabinets/64790 - Wall-Mount Rack Solutions for PCI Compliance Demo
https://tripplite.eaton.com/video/wall-mount-rack-solutions-for-pci-compliance-demo/49395
Product Images