Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

Model Number: SRW12US


Wall-mount cabinet secures and organizes 12U of 19-inch rack equipment in network closets, classrooms and other locations with limited floor space. Houses network switches and patch panels up to 20.5 inches deep.
  • Maximum load capacity of 200 lb.
  • Swings away from wall on hinge for easy back-door access
  • Locking steel cabinet vented at sides, front, top and bottom
  • Flow-through ventilation keeps equipment cool
  • Secures 12U of 19 in. rack equipment up to 20.5 in. deep
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SRW12US SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 pounds.

The cabinet swings away from the wall on a sturdy hinge, allowing easy back-door access to equipment and cabling during installation and maintenance. The doors and side panels lock securely to help prevent damage, tampering or theft. The front, top, bottom and removable side panels are vented, which allows air to flow freely and keep equipment cool. The reversible doors can open left or right by rotating the cabinet 180° before mounting. Convenient top and bottom ports allow easy cable routing.

The SRW12US comes fully assembled and ready to mount to the wall, or use Tripp Lite’s optional SRCASTER rolling caster kit to make it a mobile rack. Square and 12-24 threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to accommodate equipment up to 20.5 inches deep, such as network switches and patch panels.

Features

Saves Valuable Workspace
  • Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
  • Houses EIA-standard 19 in. rack equipment in 12U of space
  • Maximum load capacity of 200 lb.

Hinged Cabinet for Convenient Access
  • Swings away from the wall to allow easy back-door access to equipment and cabling during installation and maintenance
  • Rotate cabinet 180° before mounting to open reversible doors left or right

Keeps Important Equipment Secure
  • Side panels and doors lock securely to help prevent damage, tampering or theft
  • Vented panels allow generous airflow that keeps equipment cool
  • Convenient ports with removable covers allow cable routing through top and bottom

Easy Enclosure and Equipment Installation
  • Ships fully assembled for quick installation
  • Mounts to wall or rolls on floor with Tripp Lite’s optional SRCASTER caster kit
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Vertical mounting rails adjust in 7/8 in. increments to accommodate equipment up to 20.5 in. deep, such as network switches and patch panels
  • Rails support square-hole or 12-24 threaded-hole mounting
  • Rack spaces numbered for easy reference

Meets Payment Card Industry Standards
  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SRW12US SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet
  • (20) M6 screws
  • (20) M6 cage nuts
  • (20) M6 washers
  • (20) 12-24 screws
  • (2) Keys
  • Owner’s manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332148674
Rack TypeEnclosure
PHYSICAL
Cable Access Hole Measurement (inches)9.812 x 2.35 (l x w)
ColorBlack
Factory Preset Rack Depth (in.)10.42
Maximum Device Depth (in.)20.5
Minimum Device Depth (in.)3
Rack Height12U
Shipping Dimensions (hwd / in.)24.30 x 26.00 x 27.80
Shipping Weight (lbs.)64.00
Unit Dimensions (hwd / in.)25 x 23.63 x 21.6
Unit Weight (lbs.)60
Weight Capacity - Stationary (lbs.)200
Rack DepthShallow
SPECIAL FEATURES
Grounding LugFront and Back door frames
CERTIFICATIONS
ApprovalsUL/CSA 60950-1, EIA-310-E, IEC 60297-3-100, IP20 Protection Rating, RoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Wall Mount Rack Cabinets feature adjustable mounting depths with minimums of either 3 or 17 inches and maximums of 16.5, 20.5 or 32.5 inches. To determine the maximum depth you need, measure the depth of your equipment and add 3 inches to allow space for cabling. A cabinet with a maximum depth of 20.5 inches will accommodate equipment with a maximum depth of 17.5 inches.
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
NEMA (National Electrical Manufacturers Association) identifies enclosures with a number to represent their specific protection qualities. For a full explanation of NEMA rack enclosure ratings, click here
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
See All

Additional FAQs may be available on the SRW12US model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Gigabit Ethernet Switches
  Model Number Description
NSS-G24D2P24 | Gigabit Ethernet Switches NSS-G24D2P24 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU
NSU-G16 | Gigabit Ethernet Switches NSU-G16 16-Port Gigabit Ethernet Switch with 8 Outlet PDU
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Rack Cooling Equipment
  Model Number Description
SRXFAN3U | Rack Cooling Equipment SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet
SRFAN3U | Rack Cooling Equipment SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SRFANWM | Rack Cooling Equipment SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
Rack Cooling Accessories
  Model Number Description
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SR1UPANEL50 | Rack Cooling Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
Rack Accessories
  Model Number Description
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
SR1UPANEL50 | Rack Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
SRSHELF2P1UTM | Rack Accessories SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lb/13.6 kg capacity; 12 in./305 mm depth)
SRCAGENUT5MM | Rack Accessories SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCASTER | Rack Accessories SRCASTER SmartRack Rolling Caster Kit, 4 pack
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
SRW12US

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.