SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
- Maximum load capacity of 150 lbs (68 kgs)
- Locking steel cabinet vented to keep equipment cool
- Secures 5U of 19 in. rack equipment up to 36 in. deep
- Includes additional 2U of space for patch panels
- Ships fully assembled for quick installation
- 5-year limited warranty
SRWF5U36

Have a Question?
Overview
Because the low-profile cabinet mounts vertically, it extends less than 10 inches from the wall while housing equipment up to 36 inches deep, including 1U servers, UPS systems, battery packs, network switches and patch panels. In addition to 5U of rack space in the primary mounting area, it also includes a slide-out 2U mounting bracket at the top of the enclosure for patch panels up to 2.5 inches deep.
The top panel and front door lock securely to help prevent damage, tampering or theft. The cabinet is vented, which allows air to flow freely and keep equipment cool. The reversible front door can open left or right. Convenient top and bottom ports allow easy cable routing.
The SRWF5U36 comes fully assembled and ready to mount to the wall. Equipment installation is easy, with threaded mounting holes and hardware that support M6 or 12-24 mounting.
Features
- Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
- Houses EIA-standard 19 in. rack equipment in 5U of space
- Extends less than 10 in. from wall while housing equipment up to 36 in. deep, including 1U servers, UPS systems, battery packs, network switches and patch panels
- Slide-out 2U mounting bracket for patch panels up to 2.5 in. deep
- Maximum load capacity of 150 lbs (68 kgs)
- Top panel and reversible front door lock securely to help prevent damage, tampering or theft
- Vented cabinet keeps equipment cool
- Convenient ports with removable covers allow cable routing through top and bottom
- Ships fully assembled for quick installation
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
- Threaded mounting holes support M6 or 12-24 mounting
- Rack spaces marked for easy reference
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
UPC Code | 037332183729 |
Device Compatibility | Patch Panel; Network Switch; Server |
Rack Type | Enclosure |
PHYSICAL
Color | Black |
Maximum Device Depth (in.) | 36 |
Rack Height | 5U |
Shipping Dimensions (hwd / in.) | 12.80 x 28.00 x 45.50 |
Shipping Weight (lbs.) | 76.00 |
Unit Dimensions (hwd / in.) | 43.2 x 25.6 x 9.7 |
Unit Weight (lbs.) | 74 |
Weight Capacity - Stationary (lbs.) | 150 |
Rack Depth | Standard |
Number of Vertical Mounting Rails | 2 |
SPECIAL FEATURES
Built-in Cable Management | No |
Extra Wide | No |
STANDARDS & COMPLIANCE
Certifications | EIA-310-E; IP20 Protection Rating |
Approvals | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SRWF5U36 model support page.
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Gigabit Ethernet Switches
Model Number | Description | |
---|---|---|
![]() |
NSS-G24D2P24 | 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU |
![]() |
NSU-G16 | 16-Port Gigabit Ethernet Switch with 8 Outlet PDU |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall-Mount Rack Cabinets
https://www.tripplite.com/video/wall-mount-rack-cabinets/64790 - Wall-Mount Rack Enclosures
https://www.tripplite.com/video/wall-mount-rack-enclosures/96513 - Wall-Mount Rack Solutions for PCI Compliance Demo
https://www.tripplite.com/video/wall-mount-rack-solutions-for-pci-compliance-demo/49395
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.