HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, 4 Input, 4 Output, TAA
- Features 4 HDMI input ports and 4 RJ45 output ports
- Supports video resolutions up to 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz*
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- Mounts easily to wall, rack or pole
- Plug and play—no software or drivers to install
*Maximum supported video resolutions depend on the receivers being used.
- 1-year limited warranty
BHDBT-T-SI-4X4
Have a Question?
Overview
Using a single Cat5e/6/6a cable, the BHDBT-T-SI-4X4 can extend an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328 feet (100 m) or a high-definition 1920 x 1080 (1080p) @ 60 Hz signal up to 500 feet (150 m). To further extend and expand your installation, you can insert up to five BHDBT-Series Extender Transceivers between the transmitter and receiver for a total range up to 3,000 feet with a monitor connected to each transceiver.** The sources connect to locking HDMI ports that prevent the cable from coming loose or undone, ensuring an intact signal.
The BHDBT-T-SI-4X4 supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Included mounting hardware lets you attach the unit to a wall, rack or pole. Sets up quickly with no software to download or install.
** Maximum supported extension distance and video resolutions depend on the receivers and/or transceivers being used. See the receiver (BHDBT-R-SI, BHDBT-R-SI-ER, BHDBT-R-SI-LR) and transceiver (BHDBT-TR-SI, BHDBT-TR-SI-ER, BHDBT-TR-SI-LR) pages for details.
Features
- Connects to Tripp Lite BHDBT-Series receivers and transceivers with a single Cat5e/6/6a cable
- Extends a 1920 x 1080 (1080p) @ 60 Hz signal up to 500 ft. (150 m)***
- Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328 ft. (100 m)***
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP 2.0
- Add up to 5 BHDBT-Series Extender Transceivers to further expand the range of your installation up to 3,000 feet (1080p) with a monitor attached to each transceiver***
4 HDMI Input Ports and 4 RJ45 Output Ports
- Can route any source to any display or the same source to all displays
- Control inputs and outputs using unit pushbuttons, included remote control or your computer’s Terminal Emulation Software
Allows You to Control Other Devices
- 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI ports (ideal for use with Tripp Lite’s P569-006-LOCK HDMI cables) prevent cables from coming loose or disconnected, ensuring an intact signal
- P054-006 (EU) and P056-006-10A (UK) power cords (sold separately) available for international use
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
*** Maximum supported extension distance and video resolutions depend on the receivers and/or transceivers being used. See the receiver (BHDBT-R-SI, BHDBT-R-SI-ER, BHDBT-R-SI-LR) and transceiver (BHDBT-TR-SI, BHDBT-TR-SI-ER, BHDBT-TR-SI-LR) pages for details.
Package Includes
- BHDBT-T-SI-4X4 HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter
- Remote control
- IR extension cable
- 3.5 mm Male to DB9 Female adapter cable
- External power supply w/C14 Socket (Input: 100–240V, 50/60 Hz, 1.5A; Output: 12V, 5A)
- C13 to 5-15P Power Cord - 6-ft
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332186997 |
Product Type | Transmitter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
Technology | HDBaseT; HDMI; Serial (RS232); IR; Cat5/5e; Cat6 |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 3840x2160 (4K @ 30Hz) |
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Max 1280 x 720 (720p) Range (ft) | 500 |
Max 1920 x 1080 (1080p) Range (ft) | 500 |
Max 1920 x 1200 Range (ft) | 500 |
Max 2560 x 1600 Range (ft) | 328 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 328 |
Transmitter Video Input | HDMI |
Signal Range (ft) | 328 |
Signal Range (m) | 100 |
Recommended Cabling | HDMI |
Max Supported Color Depth | 36-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Input Frequency | 50/60Hz |
Input Current | 120V (1.3A) / 230V (0.7A) |
POWER
Power Source | Unit (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 5-15P |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 1.5A |
External Power Supply Output Specs (V / A) | 12V/5A |
External Power Supply Cord Length (ft.) | 6 |
External Power Supply Cord Length (m.) | 1.8 |
External Power Supply Certifications | UL; cUL; PSE; FCC; CE; TUV; NOM; RoHS; WEEE |
PHYSICAL
Color | Black |
Included Mounting Accessories | Rackmount |
Number of Displays | 4 |
Form Factor/Mounting Options | Box; Rackmount |
Shipping Dimensions (hwd / in.) | 2.80 x 6.20 x 20.90 |
Shipping Weight (lbs.) | 5.60 |
Transmitter Unit Dimensions (hwd / in.) | 1.7 x 17.3 x 4.7 |
Transmitter Unit Weight (lbs.) | 3.5 |
Unit Dimensions (hwd / in.) | 1.7 x 17.3 x 4.7 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 3.5 |
Unit Weight Details | 3.50 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 0 to 40 C (32 to 104 F) |
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
Operating Humidity Range | 20 to 90% |
Storage Humidity Range | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 500 |
Max 480P Range (ft) | 500 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 328 |
Max 4K UHD Range (ft) | 328 |
Max 480i Range (ft) | 500 |
Max 640 x 480 Range (ft) | 500 |
Max 800 x 600 Range (ft) | 500 |
Max 1600 x 1200 Range (ft) | 500 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | (4) HDMI (FEMALE) |
Side A - Connector 2 | DB9 (FEMALE) |
Side B - Connector 1 | (4) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
Approvals | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Learn More and Browse Models
Additional FAQs may be available on the BHDBTTSI4X4 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P054-006 | European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black |
![]() |
P056-006-10A | UK Computer Power Cord, BS1363 to C13 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
![]() |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
BHDBT-R-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA |
![]() |
BHDBT-TR-SI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-TR-SI-ER | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (152 m) |
![]() |
BHDBT-TR-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
Resources & Downloads
Product Videos
- Connecting Video Sources to Displays: HDBaseT Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.