Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500 ft. (152.4 m), TAA


Works with a Tripp Lite HDBaseT receiver to extend uncompressed HDMI video and audio, RS-232 serial and IR remote control signals over a Cat5e/6/6a cable up to 500 ft. to dual projectors, monitors or televisions.
  • Features 4 HDMI input ports and 2 RJ45 output ports
  • Supports video resolutions up to 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz*
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Mounts easily to wall, rack or pole
  • Plug and play—no software or drivers to install

*Maximum supported video resolutions depend on the receivers being used.
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BHDBT-T-SI-4X2

Have a Question?
Contact Us

Features

Supports the Latest Video and Audio Applications
  • Connects to Tripp Lite BHDBT-Series receivers and transceivers with a single Cat5e/6/6a cable
  • Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 500 ft. (150 m)***
  • Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328 ft. (100 m)***
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP
  • Add up to 5 BHDBT-Series Extender Transceivers to further expand the range of your installation up to 3,000 ft. (1080p) with a monitor attached to each transceiver***

Features 4 HDMI Input Ports and 2 RJ45 Output Ports
  • Can route any source to either display or the same source to both displays
  • Control inputs and outputs using unit pushbuttons, included remote control or via your computer’s Terminal Emulation Software

Allows You to Control Other Devices
  • 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
  • RS-232 serial port supports 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Included mounting hardware lets you install each unit on a wall, rack or pole
  • Locking HDMI ports (ideal for use with Tripp Lite’s P569-006-LOCK HDMI cables) prevent cables from coming loose or disconnected, ensuring an intact signal

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

*** Maximum supported extension distance and video resolutions depend on the receivers and/or transceivers being used. See the receiver (BHDBT-R-SI, BHDBT-R-SI-ER, BHDBT-R-SI-LR) and transceiver (BHDBT-TR-SI, BHDBT-TR-SI-ER, BHDBT-TR-SI-LR) pages for details.

Package Includes

  • BHDBT-T-SI-4X2 HDBaseT HDMI over Cat5e/6/6a 4x2 Extender Matrix Transmitter
  • Remote control
  • IR extension cable
  • 3.5 mm Male to DB9 Female adapter cable
  • External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332187000
Product TypeHDBaseT (cat5/Cat6) Transmitter
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
TechnologyHDBaseT; HDMI; Serial (RS232); IR; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution3840x2160 (4K @ 30Hz)
Max 720P Range (ft)500
Max 1080P Range (ft)500
Max 1280 x 720 (720p) Range (ft)500
Max 1920 x 1080 (1080p) Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 2560 x 1600 Range (ft)328
Max 3840 x 2160 (4K@30Hz) Range (ft)328
Transmitter Video InputHDMI
Signal Range (ft)328
Signal Range (m)100
Recommended CablingHDMI
Max Supported Color Depth36-bit Deep Color
3D Video SupportedYes
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
POWER
Power SourceUnit (Included)
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/3A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.4
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsUL; cUL; RoHS; FCC
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays4
Form Factor/Mounting OptionsBox; Wall-mount
Shipping Dimensions (hwd / in.)2.20 x 13.90 x 6.50
Shipping Weight (lbs.)4.00
Transmitter Unit Dimensions (hwd / in.)1.7 x 17.3 x 4.7
Transmitter Unit Weight (lbs.)3.5
Unit Dimensions (hwd / in.)1.2 x 9.3 x 3.9
Unit Packaging TypeBox
Unit Weight (lbs.)3.5
Unit Weight Details3.5lbs
HousingMetal
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20 to 90%
Operating Humidity Range20 to 90%
Storage Humidity Range20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)500
Max 480P Range (ft)500
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1920 x 1440 Range (ft)328
Max 4K UHD Range (ft)328
Max 480i Range (ft)500
Max 640 x 480 Range (ft)500
Max 800 x 600 Range (ft)500
Max 1600 x 1200 Range (ft)500
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Ports4
Side A - Connector 1(4) HDMI (FEMALE)
Side A - Connector 2DB9 (FEMALE)
Side B - Connector 1(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification1.4
HDCP Specification1.4
Driver RequiredNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
ApprovalsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

The technology was developed to work with the most basic LAN infrastructure, namely Cat5e cables, and indeed there are many HDBaseT projects running on this cable. Having said that, feedback from installers and integrators determined that best practices is to use Cat6 cable in HDBaseT installations, for better performance and error-free transmission.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. HDBaseT is the only standard that delivers uncompressed Ultra-HD 4K video for up to 100m.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Unlike other HD distribution technologies currently available, HDBaseT is the only technology that enables long-reach wired connectivity for up to 100 meters (328 feet) for uncompressed ultra-HD multimedia content and up to 100 watts of charging power via a single cable. HDBaseT is optimized for video applications and can connect all HDBaseT-enabled home entertainment devices by providing the 5Play convergence. Other existing solutions may require a specific cable and/or new proprietary connectors while HDBaseT utilizes existing Ethernet infrastructure.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Class A is the original HDBaseT standard, supporting the 5Play feature set: ultra-high-definition audio & video, controls, Ethernet, USB and power, over a single 100m/328 ft LAN cable. Class B was created to provide a more cost-effective solution for industry applications, seeking selected HDBaseT functionality at shorter distances. Class B support transmission distances of up to 70m/230ft, and does not support Ethernet functionality.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No. Not every HDBaseT product (transmitter, receiver or transceiver) has the same feature set or the same transmission capabilities, even if they meet the same standard. Always check specific products to determine compatibility with the types of signals you need to transmit and the distance requirements of your installation. For example, HDBaseT Class B solutions lack Ethernet functionality and transmit over shorter distances than products that meet the original standard.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All

Additional FAQs may be available on the BHDBTTSI4X2 model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m)
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) P569-010-LOCK P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m)

Video Extenders

  Model Number Description
HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328.08 ft. (100 m), TAA BHDBT-R-SI-LR BHDBT-R-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328.08 ft. (100 m), TAA
HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70.1 m), TAA BHDBT-TR-SI BHDBT-TR-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70.1 m), TAA
HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (152.4 m) BHDBT-TR-SI-ER BHDBT-TR-SI-ER HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (152.4 m)
HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328.08 ft. (100 m) BHDBT-TR-SI-LR BHDBT-TR-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328.08 ft. (100 m)

Couplers

  Model Number Description
Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA BHDBT-001-FF BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

Resources & Downloads

support icon

Do you own a
BHDBT-T-SI-4X2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.