Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDBaseT HDMI over Cat5e/6/6a Extender Kit with Power and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m)


Extends HDMI video/audio and IR control signals with Power over a single Cat5e/6/6a cable to a projector, monitor or television up to 328 ft. from the source.
  • Ideal for digital signs, classrooms and trade show booths
  • Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328.08-ft. (100 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Built-in PoE technology powers receiver over Cat5e/6/6a cable
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BHDBT-K-PI-LR

Have a Question?
Contact Us

Overview

The BHDBT-K-PI-LR HDBaseT HDMI over Cat5e/6/6a Extender Kit extends uncompressed HDMI audio and video and IR remote control signals up to 328.08-ft. (100 m) over a single Cat5e/6/6a cable, including an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal.

In addition to HDMI and IR signals, this extender kit features built-in PoE technology, which powers the receiver over Cat5e/6/6a cable, eliminating the need for an external power source. The two-way IR remote control feature (@ 39 KHz) lets you control your Blu-ray player or other HDMI source using its remote when at the remote monitor or control your remote monitor using its remote when at the Blu-ray player. Locking HDMI ports (ideal for use with Tripp Lite's P569-006-LOCK high-speed HDMI cables with locking connectors) on both the transmitter and receiver prevent cables from coming loose or undone, ensuring an intact signal.

The plug-and-play BHDBT-K-PI-LR supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Attach the transmitter and receiver units to a wall, rack or pole with the included mounting hardware.

Features

Extends HDMI Video/Audio and IR Control Signals with Power Over a Single Cat5e/6/6a Cable
  • Ideal for digital signage, classrooms, retail locations, conference rooms and trade show booths
  • Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328.08-ft. (100 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports 3D video, EDID and HDCP
  • Reduces cable clutter and installation costs
  • Built-in PoE technology powers receiver over Cat5e/6/6a cable, eliminating need for external power source

Controls IR Devices
  • 2-way 39 KHz IR remote control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)

Locking HDMI Ports on Transmitter and Receiver
  • Prevent cables from coming loose or disconnected, ensuring an intact signal
  • Ideal for use with Tripp Lite's P569-006-LOCK high-speed HDMI cables with locking connectors

Easy to Set Up and Use
  • Plug and play with no software or drivers to download and install
  • Includes mounting hardware for attaching each unit to a wall, rack or pole

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Transmitter unit
  • Receiver unit
  • IR-IN cable, 5-ft. (1.52 m)
  • IR-OUT cable, 6-ft. (1.83 m)
  • External Power Supply with C14 inlet (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V, 1A), 4.5 ft. (1.37 m)
  • C13 to NEMA 5-15P power cord, 6-ft. (1.83 m)
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332186942
Product TypeExtender Kit
AC AdapterInput: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1A, 4.5 ft.
TechnologyHDBaseT; HDMI; IR; Cat5/5e; Cat6; POC
VIDEO
Max Supported Video Resolution3840x2160 (4K @ 30Hz)
Max 720P Range (ft)328
Max 1080P Range (ft)328
Max 1280 x 720 (720p) Range (ft)328
Max 1920 x 1080 (1080p) Range (ft)328
Max 1920 x 1200 Range (ft)328
Max 2560 x 1600 Range (ft)328
Max 3840 x 2160 (4K@30Hz) Range (ft)328
Transmitter Video InputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Recommended CablingHDMI
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)328
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
POWER
Power SourceTransmitter end only (Included)
Power Source TypeAC Adapter with detachable power cord
AC Plug TypeNEMA 5-15P
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 2.0A
External Power Supply Output Specs (V / A)48V/1.04A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.4
External Power Supply CertificationsUL; cUL; PSE; FCC; CE; TUV; LPS; RoHS; WEEE
Power Over Cable (PoC) SupportYes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45 INPUT/OUTPUT (GREEN / POWER, ORANGE / LINK) ACTIVITY (FLASHING ORANGE WHEN TX/RX POWERED AND CONNECTED) HDMI LINK (GREEN WHEN SIGNAL IS BEING SENT FROM SOURCE TO DISPLAY) POWER (GREEN)
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays1
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting OptionsBox; Wall-mount
Receiver Unit Dimensions (hwd / in.)3.97 x 5.04 x 1.17
Receiver Unit Weight (lbs.)1.7
Shipping Dimensions (hwd / in.)8.43 x 5.91 x 3.19
Shipping Weight (lbs.)2.95
Transmitter Unit Dimensions (hwd / in.)3.97 x 5.04 x 1.17
Transmitter Unit Weight (lbs.)1.7
Unit Dimensions (hwd / in.)3.97 x 5.04 x 1.17
Unit Packaging TypeBox
Unit Weight (lbs.)1.7
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40)
Storage Temperature Range5 TO 122F (-15 TO 50 C)
Relative Humidity0% TO 85% RH, Non-Condensing
Operating Humidity Range0% TO 85% RH, Non-Condensing
Storage Humidity Range0% TO 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)328
Max 480P Range (ft)328
Max 1440 x 900 Range (ft)328
Max 1080i Range (ft)328
Max 1920 x 1440 Range (ft)328
Max 4K UHD Range (ft)328
Max 480i Range (ft)328
Max 640 x 480 Range (ft)328
Max 800 x 600 Range (ft)328
Max 1600 x 1200 Range (ft)328
Max 2048 x 1536 Range (ft)328
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Ports1
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
HDCP Specification1.4
Driver RequiredNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

The technology was developed to work with the most basic LAN infrastructure, namely Cat5e cables, and indeed there are many HDBaseT projects running on this cable. Having said that, feedback from installers and integrators determined that best practices is to use Cat6 cable in HDBaseT installations, for better performance and error-free transmission.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. HDBaseT is the only standard that delivers uncompressed Ultra-HD 4K video for up to 100m.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Unlike other HD distribution technologies currently available, HDBaseT is the only technology that enables long-reach wired connectivity for up to 100 meters (328 feet) for uncompressed ultra-HD multimedia content and up to 100 watts of charging power via a single cable. HDBaseT is optimized for video applications and can connect all HDBaseT-enabled home entertainment devices by providing the 5Play convergence. Other existing solutions may require a specific cable and/or new proprietary connectors while HDBaseT utilizes existing Ethernet infrastructure.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Class A is the original HDBaseT standard, supporting the 5Play feature set: ultra-high-definition audio & video, controls, Ethernet, USB and power, over a single 100m/328 ft LAN cable. Class B was created to provide a more cost-effective solution for industry applications, seeking selected HDBaseT functionality at shorter distances. Class B support transmission distances of up to 70m/230ft, and does not support Ethernet functionality.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No. Not every HDBaseT product (transmitter, receiver or transceiver) has the same feature set or the same transmission capabilities, even if they meet the same standard. Always check specific products to determine compatibility with the types of signals you need to transmit and the distance requirements of your installation. For example, HDBaseT Class B solutions lack Ethernet functionality and transmit over shorter distances than products that meet the original standard.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All

Additional FAQs may be available on the BHDBTKPILR model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft. (1.83 m) P569-006-LOCK P569-006-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) P569-010-LOCK P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m)

Audio Video Panel Mount

  Model Number Description
Toolless Cat6a Keystone Jack, Gray, TAA BHDBT-001-KJ-GY BHDBT-001-KJ-GY Toolless Cat6a Keystone Jack, Gray, TAA

Couplers

  Model Number Description
Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA BHDBT-001-FF BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

Documents & Downloads

support icon

Do you own a
BHDBT-K-PI-LR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.