Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft., TAA


Works with Tripp Lite’s B126-Series transmitters to extend an HDMI signal via Cat5e/6 cable up to 100 ft. to a projector, monitor or television. Ideal for digital signs, schools and trade show presentations.

  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • Built-in HDMI cable latches tightly for more secure connection
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B126-1P0

Have a Question?
Contact Us

Overview

The B126-1P0 HDMI over Cat5/Cat6 Passive Remote Receiver works with Tripp Lite’s B126-002 and B126-004 transmitters to extend an HDMI signal to multiple projectors, monitors or televisions in a chain. It’s ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.

The B126-1P0 can extend a 1080i (60 Hz) signal up to 100 feet (30.5 m) or a 1080p (60 Hz) signal up to 50 feet (15.2 m) with a single Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series) between it and the transmitter. The built-in HDMI cable features a latching connector that helps prevent accidental disconnection. No external power is required.

In addition to crystal-clear video, the B126-1P0 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install.

Features

Extends High-Definition Signals
  • Works in tandem with Tripp Lite’s B126-002 and B126-004 transmitter units
  • Extends a 1080i (60 Hz) signal up to 100 ft. (30.5 m)
  • Extends a 1080p (60 Hz) signal up to 50 ft. (15.2 m)
  • Connects to transmitter with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)
  • Built-in HDMI cable with latching connector to help prevent accidental disconnection

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter
  • Supports 24-bit True Color (8 bits per channel) and HDCP

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • No external power required

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B126-1P0 HDMI over Cat5/Cat6 Passive Remote Receiver
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332157461
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.30 x 6.14 x 4.80
Shipping Weight (lbs.)0.17
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)100
Max 480P Range (ft)100
Max 1440 x 900 Range (ft)100
Max 1080i Range (ft)100
Max 1080P Range (ft)50
Max 480i Range (ft)100
Max 640 x 480 Range (ft)100
Max 800 x 600 Range (ft)100
Max 1600 x 1200 Range (ft)100
Max 720P Range (ft)100
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.

Additional FAQs may be available on the B1261P0 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
Copper Network Cables
  Model Number Description
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
B126-002 | Digital Signage & Audio/Video B126-002 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft., TAA
B126-004 | Digital Signage & Audio/Video B126-004 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft., TAA
B126-110 | Digital Signage & Audio/Video B126-110 HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft., TAA
B126-2X2 | Digital Signage & Audio/Video B126-2X2 2 x 2 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 125 ft., TAA
B126-4X4 | Digital Signage & Audio/Video B126-4X4 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft., TAA
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.