Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI In-Line Signal Booster/Extender, 1920x1200 at 24Hz/1080p (HDMI F/F), Up to 150-ft., TAA

Model Number: B122-000


  • Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150 ft. from the source
  • When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD
  • No external power required in most installations
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Overview

Tripp Lite's B122-000 HDMI Signal Extender increases the distance a 1080p @ 24Hz (or 1920 x 1200) signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 24Hz, as well as a maximum distance of 150 ft. from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order) 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable. Simply connect the longer cable between the source and the B122-000, and the shorter cable (16 ft. or less) between the adapter and the monitor. Software or drivers are not required. HDCP compliant. Compatible with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150 ft. from the source
  • Use P568-Series HDMI cables in most applications
  • When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order)
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • HDCP compliant
  • No software or drivers required
  • No external power required in most installations
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B122-000 HDMI Signal Extender
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332133144
PHYSICAL
Shipping Dimensions (hwd / in.)1.30 x 6.14 x 4.80
Shipping Weight (lbs.)0.03
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)153
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 480i Range (ft)153
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
Max 720P Range (ft)150
CONNECTIONS
Ports1
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
EZB-025 | Digital Signage & Audio/Video EZB-025 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25-ft.
EZB-050 | Digital Signage & Audio/Video EZB-050 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 50-ft.
P568-050 | Digital Signage & Audio/Video P568-050 Standard Speed HDMI Cable, 1080P, Digital Video with Audio (M/M), Black, 50-ft.
P568-050-EZ | Digital Signage & Audio/Video P568-050-EZ Standard Speed HDMI Easy Pull Cable, 1080p, Digital Video with Audio (M/M), 50-ft.
P568-100-HD | Digital Signage & Audio/Video P568-100-HD Standard Speed HDMI Cable, 24AWG High Definition, 1080p, Digital Video with Audio Cable (M/M), 100-ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.