Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Heavy Duty USB-A to USB Micro-B Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.9 m)

Model Number: U050-003-GY-MAX


Durable USB cable connects a smartphone or other Micro-B device to the USB-A port on your computer, wall charger or car charger.
  • Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use
  • Extra-strong cable construction helps prevent fraying and loose cable connectors
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
  • Integral strain relief helps cable move freely without stress or cracking
  • Ideal for streaming video and other applications that require a fast, clear signal

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Heavily Reinforced Cable Charges and Syncs Your Smartphone or Other USB Micro-B Device
This heavy-duty USB sync/charge cable (M/M) connects your smartphone, external hard drive, digital camera or other USB Micro-B device to a computer, car charger or wall charger. It allows you to charge and power your Micro-B device, as well as sync and transfer data at USB 2.0 speeds up to 480 Mbps. The cable is ideal for streaming audio and similar high-end applications that require fast, clear transmission free of line noise and other interference.
Constructed Using UHMWPE and Bulletproof Aramid Fiber Designed to Last
Charging cables used with mobile devices are often pulled, strained and generally abused, sometimes to the point of failure. To counter the stress of daily abuse, the super-robust U050-003-GY-MAX is constructed using UHMWPE and Aramid fiber to reinforce the conductors inside the cable. The double-braided nylon jacket helps maintain top performance and long life, while the enhanced UHMWPE and Aramid protection stands up to the strain of rigorous and frequent use. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.

Typical Applications

  • Charge and sync your smartphone or other Micro-B device from a USB computer or wall charger up to 3 ft. away
  • Transfer data between an external hard drive or flash drive and your laptop or computer

Package Includes

  • U050-003-GY-MAX Heavy-Duty USB-A to USB Micro-B Cable (M/M), Gray, 3 ft. (0.9 m)

System Requirements

  • Device or charger with USB-A port
  • Device with USB Micro-B port

RoHS compliant

Specifications

OVERVIEW
UPC Code037332238948
INPUT
Cable Length (ft.)3
Cable Length (in.)36
Cable Length (cm)91.4
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.4mm
ColorGray
Material of ConstructionPVC, UHMWPE, Aramid
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
Unit Packaging TypePolybag
Wire Gauge (AWG)30/24
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsTested to CE, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Charging Stations & Chargers
  Model Number Description
U280-002-C12 | Charging Stations & Chargers U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
U280-004-WS3C1 | Charging Stations & Chargers U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports
U280-005-ST | Charging Stations & Chargers U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output
U280-010 | Charging Stations & Chargers U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
USB, Lightning & FireWire
  Model Number Description
U280-010 | USB, Lightning & FireWire U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
U280-005-ST | USB, Lightning & FireWire U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output
U280-004-WS3C1 | USB, Lightning & FireWire U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports
U222-004 | USB, Lightning & FireWire U222-004 4-Port USB 2.0 Ultra-Mini Hub
U223-007 | USB, Lightning & FireWire U223-007 7-Port USB 2.0 Hub
U223-010 | USB, Lightning & FireWire U223-010 10-Port USB 2.0 Hub
U280-002-C12 | USB, Lightning & FireWire U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

Resources & Downloads

support icon

Do you own a
U050-003-GY-MAX

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.