Hi-Speed USB to IEEE 1284 Parallel Printer Gold Adapter Cable (USB-A to DB25 M/F), 6 ft. (1.83 m)
Part Number: U207-006
- Converts USB to IEEE-1284 Parallel DB25 Female
- Bus Powered - No external power required
- Plug-n-Play Installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Converts USB to IEEE-1284 Parallel DB25 Female
- Bus Powered - No external power required
- Plug-n-Play Installation for Windows 2000 / XP / Vista / WIN7 / WIN8 / WIN10
- USB 1.1 Compliant
- Bus Powered - No External Power Supply needed
System Requirements
- USB 1.1 or 2.0 port
- Windows 2000 / XP/ Vista / WIN7 / WIN8 / WIN10 OS
Package Includes
- U207-006 USB to Parallel Printer Adapter Cable - 6-ft. (1.83 m)
- User Manual
Specifications
OVERVIEW
UPC Code | 037332155764 |
Technology | Parallel |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 6.70 x 4.70 x 0.10 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | DB25 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images