Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 50 ft. (15.24 m)
- Protects Ethernet and digital signage applications in outdoor or harsh environments
- IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
- Supports 100W PoE (71W at device end) to save you expense of powering devices individually
- UL CMR-LP certified to meet high-temperature safety standards in PoE applications
- Color-coded blue for fast, easy identification in a crowded rack or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
N200P-050BL-IND
Have a Question?
Features
Typical Applications
- Connect Gigabit Ethernet networks or digital signage in factories, warehouses, recycling plants, machine shops and other dusty environments
- Provide Cat6 connectivity in outdoor environments susceptible to rain, such as a stadium or outdoor arena
- Deliver power to PoE devices mounted in areas that are difficult to reach or have no electrical outlets
- Save money by installing industrial cables that support both power and data, rather than separate power and data cables
Package Includes
- N200P-050BL-IND Industrial Cat6 UTP Patch Cable - RJ45 M/M, 50-ft. (15.24 m)
Specifications
OVERVIEW
UPC Code | 037332251992 |
Technology | Cat6; PoE |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Color | Blue |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.5 +/- 0.3mm |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR-LP; LP5 |
Wire Type | Solid |
Cable Length (ft.) | 50 |
Cable Length (in.) | 600 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140°F (-10 to 60°C) |
Storage Temperature Range | -4 to 158°F (-20 to 70°C) |
Relative Humidity | 0% to 90% RH |
Power Provided to Connected Device(s) | 100W (71W at device end) |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | Yes |
PoE Capability | 100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt) |
PoE Power Budget (Watts) | 100 |
Connector Plating | Gold |
FEATURES & SPECIFICATIONS
Cable Style | Unshielded; Outdoor Rated |
SPECIAL FEATURES
IP68 Rated | Yes |
Snagless Connector | No |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH, IP68 |
Protection Rating | IP68 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the N200P050BLIND model support page.
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N206-BC01-IND | RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap - IP68, TAA |
![]() |
N206-KJ01-IND | Keystone Jack Cat6/Cat5e, RJ45, Shielded, Dust Cap, Industrial - 110 Punch Down, IP68, TAA |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N206-FP01-IND | 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP02-IND | 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP04-IND | 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-SB01-IND | Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.