Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Enclosure Filter Kit


Having an issue with dust and particle build-up inside your rack enclosure? The SRFILTER is the answer. The filter is easily installed (and replaceable) on the inside of the door in our standard 25U to 48U enclosures.
  • Prevents dust and particle buildup on equipment installed in standard SmartRack enclosure
  • Facilitates hot-aisle / cold-aisle data center configurations
  • Fully compatible with 25U, 42U, 45U and 48U SmartRack Enclosures
  • This product is not covered by warranty. Please contact us if you have further questions.

View Full Product Details

Tripp Lite Part Number

SRFILTER

Have a Question?
Contact Us

Overview

The SRFILTER comes prefabricated and ready to install in standard 48U rack enclosures on the inside of the door. Vertical hook-and-loop strips will need to be trimmed accordingly to accommodate 45U, 42U and 25U enclosures. When a filter becomes dirty or worn from use, be sure to replace it. The pieces can remain attached to the door with no need for replacement.

Features

  • Prevents dust and particle buildup on equipment installed in standard SmartRack enclosure
  • Facilitates hot-aisle / cold-aisle data center configurations
  • Comes ready to install in our standard 48U racks
  • Vertical hook-and-loop strips must be trimmed accordingly to accommodate 45U, 42U and 25U enclosures

System Requirements

Standard 25U-48U Tripp Lite Rack Enclosures

Package Includes

  • 20" (l) x 1.5" (w) horizontal hook-and-loop strips (3 pieces)
  • 40" (l) x 1.5" (w) vertical hook-and-loop strips (4 pieces)
  • 7/8" diameter circular hook-and-loop pieces (12 pieces)
  • Filter (1 piece)

Specifications

OVERVIEW
UPC Code037332148872
Product TypeFilter Kit
Accessories TypeFilter Kit
PHYSICAL
Shipping Dimensions (hwd / in.)4.00 x 10.90 x 15.40
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)6.5 x 20 x 6.5
Unit Weight (lbs.)2
WARRANTY
Product Warranty Period (Worldwide)Not applicable

Questions & Answers

More Q&As may be available on the SRFILTER model support page.

Documents & Downloads

support icon

Do you own a
SRFILTER
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.