Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

M.2 NGFF SSD (B-Key) to 2.5 in. SATA Open-Frame Housing Adapter

Model Number: P960-001-M2-NE New


M.2 SSD to SATA adapter increases performance of your 2.5 in. SATA application when connected to an M.2 NGFF SATA SSD drive.
  • Connects 2242, 2260 and 2280 M.2 SATA SSD drives to your 2.5 in. SATA application
  • Shares data at rapid transfer speeds up to 6 Gbps (SATA I/II/III)
  • Open-frame housing provides maximum airflow to keep electronics cool
  • Works with all major operating systems, including Windows, Mac and Linux
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

SSD to SATA Adapter Improves Performance of Your SATA Computer
This adapter converts your M.2 NGFF SSD drive into a 2.5-inch SATA SSD for use with a standard SATA-enabled computer. The open-frame P960-001-M2-NE supports mount drive heights of 2242, 2260 and 2280, as well as data transfer rates up to 6 Gbps. Adding an M.2 NGFF SSD to your application can reduce your computer’s power consumption and boost performance.

Open-Frame Housing Helps Keep the Intricate Electronic Components Cool
The open frame is designed for maximum heat dissipation, keeping the adapter cool to boost its performance potential. To share data, simply connect the SATA drive to the M.2 NGFF connector and then the SATA connector to your computer’s SATA port.

Just Plug and Play for Immediate Use Right Out of the Package
No software, drivers or external power supply is required. Mounting hardware is included. The P960-001-M2-NE is compatible with all major operating systems, including Windows, Mac and Linux.

Typical Applications

  • Access old data or back up new data on an M.2 NGFF SSD using a SATA-enabled computer

Package Includes

  • P960-001-M2-NE M.2 NGFF SSD to 2.5 in. SATA Open-Frame Housing Adapter
  • Mounting hardware
  • Screwdriver
  • Owner’s manual

System Requirements

  • SATA host device
  • B-Key or B+M Key M.2 NGFF SATA drive
  • PCle drives not supported
RoHS compliant

Specifications

OVERVIEW
UPC Code037332242600
Drives Supported2242, 2260, 2280 M.2 NGFF SSD
INPUT
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsYellow (Data & Power)
PHYSICAL
ColorGreen
Shipping Dimensions (hwd / in.)1.10 x 4.80 x 6.10
Unit Dimensions (hwd / in.)0.28 x 3.92 x 2.76
Unit Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range50 to 122°F (10 to 50°C)
Storage Temperature Range32 to 149°F (0 to 65°C)
Relative Humidity10% to 80% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1M.2 NGFF SATA (B-Key)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
TechnologySATA/eSATA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS and REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U338-000-SATA | USB, Lightning & FireWire U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives
U338-06N-SATA-B | USB, Lightning & FireWire U338-06N-SATA-B USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black
U438-06N-G1-W | USB, Lightning & FireWire U438-06N-G1-W USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White
U438-06N-G2-W | USB, Lightning & FireWire U438-06N-G2-W USB 3.1 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White
Computer & Storage
  Model Number Description
U438-06N-G2-W | Computer & Storage U438-06N-G2-W USB 3.1 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White
U438-06N-G1-W | Computer & Storage U438-06N-G1-W USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White
P948-BRKT25 | Computer & Storage P948-BRKT25 2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay
U338-06N-SATA-B | Computer & Storage U338-06N-SATA-B USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black
U338-000-SATA | Computer & Storage U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives
P940-12I | Computer & Storage P940-12I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in.
P941-12I | Computer & Storage P941-12I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in.
P941-19I | Computer & Storage P941-19I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 19-in.
P942-19I | Computer & Storage P942-19I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Down), 19-in.
P944-06I | Computer & Storage P944-06I 15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6 in.
Power Cords
  Model Number Description
P944-06I | Power Cords P944-06I 15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6 in.

Resources & Downloads

support icon

Do you own a
P960-001-M2-NE

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.