Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 60Hz HDMI, DP1.2, White, 6-in. (15.24 cm)
- Separate DVI, HD15 and HDMI female connectors
- HDMI port supports UHD video resolutions up to 4K x 2K (3840 x 2160) @ 60 Hz, as specified in HDMI 2.0
- Supports HDCP 2.2
- Plug and play—no software, drivers or power supply needed
- Small size for easy carrying in laptop bag or briefcase
- 3-year limited warranty
P137-06N-HDV4K6
Have a Question?
Features
- Recommended for trade shows, classrooms, lecture halls and other presentation venues
- DVI port supports video resolutions up to 1920 x 1080 (1080p)
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports video resolutions up to 4K x 2K (3840 x 2160) @ 60 Hz, as specified in HDMI 2.0
- Supports 36-bit Deep Color (12 bits per channel)
- Supports HDCP 2.2
- No software, drivers or external power supply required
- Small enough to stow in laptop bag or briefcase
Specifications
OVERVIEW
UPC Code | 037332202758 |
Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
PHYSICAL
Color | White |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
Shipping Weight (lbs.) | 0.13 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 2.2 |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.