Model Number: P131-06N-MINI

Mini HDMI to VGA Converter Adapter for Smartphones/Tablets/Ultrabooks - 1920x1200, 1080p

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P13106NMINI-FRONT-L.jpg

 
Connect a computer or tablet with Mini HDMI to a VGA Projector or other display.
  • No external Power required
  • Plug and Play
  • 1080p max resolution
  • Supports distances up to 100ft
$1820

TRPA28V

$3299

3390906

$2320

B00L1GEMOW

$2299

P131-06N-MINI

$2895

17455941

$2999

13184787

$3799

001926025

$3099

12-228-943

$2999

13184787


Overview

Tripp Lite P131-06N-MINI allows you to connect a device with Mini HDMI output, such as a Laptop, Tablet, or SmartPhone, to VGA display devices, such as Projectors. Supports resolutions up to 1920x1080 ( 1080p ). Small, compact design, no external power required...completely Plug-and-Play.

Features

  • Send video from a Mini HDMI device to a VGA Display
  • Supports Analog Video up to UXGA ( 1600x1200 ) and 1080p
  • Plug-and-Play
  • No external Power or Drivers required
  • Features a Micro USB port in the event that additional power is needed
  • 6inch cable length between Mini HDMI and VGA pod

System Requirements

  • Computer or other device with Mini-HDMI video output port
  • VGA monitor or projector

Package Includes

  • Mini HDMI to VGA Adapter, 6 Inch
RoHS compliant

Specifications

INPUT
Cable Length (in.) 6
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 MINI HDMI (MALE)
Side B - Connector 1 HD15 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Accessories

No accessories are available for this model.

Similar Products




Clear List