Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

Model Number: SRFAN3U


  • 3U Panel-mount Triple Fan Accessory
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SRFAN3U SmartRack Panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets. The unit features (3) 4-in.-120V fans mounted in a 3U panel, 6-ft. cord, and includes mounting hardware.

Features

  • Tripp Lite's SRFAN3U SmartRack Panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets
  • The unit features (3) 4-in.-120V fans mounted in a 3U panel, 6-ft. cord
  • Includes mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144836
COOLING
Cooling TypePassive
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug FeaturesNEMA 5-15P
Input Cord Length (ft.)6
PHYSICAL
Shipping Dimensions (hwd / in.)6.00 x 3.00 x 20.00
Shipping Weight (lbs.)7.70
Unit Dimensions (hwd / in.)5.22 x 18.87 x 2.07
Unit Weight (lbs.)5.5
SPECIAL FEATURES
Sound Level (Noise)<= 45 dB
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

The SRFAN3U draws 75 W of power.

Additional FAQs may be available on the SRFAN3U model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.