Network and Power over Ethernet (PoE) Signal Tester with Carrying Case
- Tests info of standard/non-standard PoE devices, such as voltage and polarity
- Identifies power-supplying equipment type, 802.3af or 802.3at standard
- Tests real-time power consumed by Power Delivery (PD) devices in PoE systems
- Tests open, short and cross status in network cabling
- Tests power consumed by DC applications and switch’s loopback function
- 2-year limited warranty
T015-POE
Have a Question?
Features
Typical Applications
- Verify the performance of PoE cables in digital signage and security applications in commercial spaces
- Test for short circuits and crossed connections during home theater or office audiovisual setups
- Locate a faulty PoE cable in an installation
Package Includes
- Emitter unit
- Remote unit
- Cable lead
- (3) AAA batteries
- Carrying case
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332251503 |
Technology | PoE |
PHYSICAL
Color | Gray |
Unit Dimensions (hwd / in.) | 1.106 x 0.992 x 2.736 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 0 - 40° C (32 - 104° F) |
Storage Temperature Range | -10 - 45° C (14 - 113° F) |
Relative Humidity | 20 - 70%, NON-CONDENSING |
CONNECTIONS
Side A - Connector 1 | (2) RJ45 (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH, CE and NOM |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N200-006-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 6 ft. (1.83 m) |
![]() |
N201P-006-BL | Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m) |
![]() |
N201P-010-BL | Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m) |
![]() |
N261P-006-BL | Cat6a 10G-Certified Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m) |
![]() |
N261P-010-BL | Cat6a 10G-Certified Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m) |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.