Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 1.5kVA 1.2kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial

Model Number: SU1500RTXL2UA


  • 1500VA / 1.5kVA / 1200 watt on-line double-conversion 2U rack/tower UPS
  • 100/110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Expandable runtime, Hot-swap batteries; 19 in / 48.3cm installed depth
  • USB, RS232 & EPO ports; support for network card options
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA 5-15P input; 5-15R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Requiring only two rack spaces (2U) in a standard rack enclosure, Tripp Lite's SU1500RTXL2Ua SmartOnline UPS System protects connected equipment against data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Featuring true on-line operation with pure sine wave output and zero transfer time to battery, it provides the highest level of power protection for mission-critical equipment. Internal batteries support connected equipment during blackouts, and runtime is expandable with optional external battery packs. The SU1500RTXL2Ua has six outlets arranged in two individually controllable load banks that can be used to reboot select equipment on demand or maximize battery runtime for mission-critical equipment. USB and DB9 communication ports support messaging of detailed UPS operational parameters and line power status. Included PowerAlert UPS monitoring and unattended shutdown software provides management support for an unlimited number of network UPS systems.

Features

  • SmartOnline high-performance UPS system is ideal for critical voice, data, medical and industrial network applications
  • True on-line, double-conversion UPS provides perfectly regulated sine wave output within 2% of 100/110/120V (user selectable) under all usage conditions
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs
  • Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
  • Corrects line voltage conditions as low as 65V and as high as 150V back to selectable 100/110/120V (+/-2%) values
  • Standard internal battery set offers 14 min. runtime at half load (600W) and 5 min. at full load (1200W)
  • Extended runtime available with optional BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Intelligent battery management system extends battery life
  • Compact rackmount form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 19 in.
  • Ships with all mounting accessories for 4-post rackmount installation
  • Optional 2POSTRMKITWM enables 2-post rackmount or wallmount installation
  • Optional 2-9USTAND accessory enables small-footprint upright tower placement
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and slot for network management card options
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, plus any number of additional servers over IP
  • UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter shutoff, activate self-test, load bank output power control and remote reboot, UPS nominal voltage adjustment and UPS line to battery power voltage setpoints
  • Built-in Emergency Power Off (EPO) interface with cable
  • NEMA 5-15P input plug; NEMA 5-15R output receptacles
  • Integrated 2-bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (bank one has 2 outlets, bank two has 4 outlets)
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations; no time-consuming connection of internal batteries by user required
  • Single-line tel/DSL or network Ethernet surge suppression
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU1500RTXL2Ua UPS System
  • 1 x 6-ft. USB Cable
  • 1 x 6-ft. DB9 Cable
  • 4-Post Rackmounting Hardware
  • Owner's Manual
Cisco compatible RoHS compliant VMware ready application
2009 Business Solutions Best Channel Products

Specifications

OVERVIEW
UPC Code037332125972
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)1500
Output kVA Capacity (kVA)1.5
Output Watt Capacity (Watts)1200
Output kW Capacity (kW)1.2
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable 5-15R load banks (bank 1 - two outlets, bank 2 - four outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported100V; 110V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
Input Frequency50/60Hz +/-5%
BATTERY
Full Load Runtime (min.)  5 min. (1200w)
Half Load Runtime (min.)  14 min. (600w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC94-2U 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating600
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth with External Battery Pack (cm)66
Minimum Required Rack Depth with External Battery Pack (in.)26
Minimum Required Rack Depth without External Battery Pack (cm)56
Minimum Required Rack Depth without External Battery Pack (in.) 22
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)483
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Rack Height2U
Shipping Dimensions (hwd / in.)9.20 x 23.40 x 19.50
Shipping Weight (lbs.)61.60
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 19
UPS Power Module Weight (kg)20.00
UPS Power Module Weight (lbs.)44.1
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  612
AC Economy Mode BTU / Hr. (Full Load)216
Battery Mode BTU / Hr. (Full Load)  667
AC Economy Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

The DB9 connector on the SU1500RTXL2UA is female.
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU1500RTXL2UA model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP48V24-2U | UPS Battery Packs BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
BP48V27-2US | UPS Battery Packs BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
BP48V60RT-3U | UPS Battery Packs BP48V60RT-3U External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)
UPS Accessories
  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
PDUMH15AT | Power Distribution Units (PDUs) PDUMH15AT 1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
PDUMV15 | Power Distribution Units (PDUs) PDUMV15 1.44kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15ft Cord, 0U Vertical, 48 in.

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3G 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.