Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartOnline 120V 3kVA 2.7kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Slot, LCD, USB, DB9 Serial


  • 3000VA / 3kVA / 2700W on-line double-conversion 2U rackmount UPS
  • 100/110/120/127V 50/60Hz output; High 98% full load efficiency economy mode option
  • Interactive LCD with 9 selectable screens of UPS and site power data
  • Expandable runtime, Hot-swap batteries, 25.5 in / 64.8 cm depth
  • USB, RS232 & EPO ports, Network management card options
  • 2 independently switched 4 outlet load banks; Energy Star Qualified
  • NEMA L5-30P input; 4 NEMA 5-15R, 4 5-15/20R & 1 L5-30R outlets


  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU3000RTXLCD2U

Extended Warranty Options
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

Tripp Lite Smart Online UPS systems offer high performance power protection ideal for critical server and network equipment in datacenters, computer rooms and network closets. Online, double-conversion Uninterruptible Power Supply (UPS) maintains perfectly regulated output power by continuously converting raw AC input to DC, then re-converting output back to AC. Fully regulated sine wave AC output with +/-2% voltage regulation powers network equipment continuously, even during severe brownouts and overvoltages, all without depleting UPS battery reserves. Maintains battery-derived AC output during power failures with zero transfer time. Extended runtime options available. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Up to 99% efficiency with economy mode option saves BTU heat output and energy costs. Network management interfaces support communications via USB, RS-232, contact-closure and optional network management card options. Built-in DB9 port offers both enhanced RS-232 data and basic contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. PowerAlert UPS monitoring software is available via free download. Emergency Power Off (EPO) interface. LED display reports UPS operating mode, line power availability, battery mode operation, inverter operation, ECO mode status and output power availability. Audible alarm with push-button momentary alarm-cancel and silent-mode LCD configuration options. Frequency regulation and conversion options for all 50/60Hz applications. Programmable self-test. Battery independent restart. Fault-tolerant auto-bypass mode. Field-replaceable, hot-swappable internal batteries and external battery packs.

Features

  • Tripp Lite SU3000RTXLCD2U high performance 3000VA / 3kVA / 2700W on-line, double-conversion 2U rackmount UPS is ideal for all critical voice, data, medical and industrial IT applications
  • Selectable 100/110/120/127V 50/60Hz input / output compatibility
  • NEMA L5-30P input, 4 NEMA 5-15/20R, 4 5-15R & 1 L5-30R outlets
  • Two switched 4-outlet load banks support remote reboot or programmable load shedding options
  • Supports 2% output voltage regulation with zero transfer time in online, double conversion mode
  • High 99% efficiency operation is available using the Economy mode option for reduced power consumption and lower BTU emissions
  • Economy mode is schedulable via PowerAlert UPS management software for daily or weekly hours of operation for precision output during peak hours and high efficiency, low BTU operation during off-peak times
  • 11.3 minutes runtime at 50% load (1350W) and 4.1 minutes at 100% load (2700W) using internal batteries
  • BP72V15-2U (limit 1), BP72V18-2US (no limit) or BP72V28RT3U (no limit) external battery packs available (some configurations require Tripp Lite's External Battery Configuration Software)
  • Intelligent battery management system extends battery life
  • LCD interface reports operating mode plus 9 selectable screens of UPS data (Load percentage, kW & kVA, Power factor, Input voltage & frequency, Output voltage & frequency, Battery voltage and charge percentage, Minutes runtime, Capacity remaining and Kw/hr. consumption)
  • LCD interface also supports 16 screens of UPS configuration and setup options
  • 4 post installation hardware included, Optional 2POSTRMKITWM enables 2 post rack installation
  • 2-9USTAND accessory enables upright tower installation capability
  • Electronic bypass maintains utility output during a variety of UPS fault conditions
  • Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
  • Frequency regulation / conversion mode offers generator-compatible frequency correction or conversion of frequency from 50 to 60Hz or 60 to 50Hz
  • Built-in USB, RS-232, contact-closure and slot for network management card options
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert

Package Includes

  • SU3000RTXLCD2U UPS System
  • USB, Serial & EPO cabling
  • 4 post rackmount installation kit
  • Instruction manual
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332180100
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)24A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Nominal Input Voltage Description120V factory default
UPS Input Connection TypeL5-30P
Input Circuit Breakers40A
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 120V
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)3000
Output kVA Capacity (kVA)3
Output Watt Capacity (Watts)2700
Output kW Capacity (kW)2.7
Output Capacity DetailsON LINE MODE: Maximum output capacity is reduced to 2430W (115V), 2295W (110V) and 2160W (100V); FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 1890 watts / 115V 1701 watts / 110V 1606 watts / 100V 1512 watts). OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage Details120V factory-default nominal voltage
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 3%
Load Management Receptacles  Two switchable four-outlet load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 115V; 120V; 127V
Output Receptacles(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks  Yes
BATTERY
Full Load Runtime (min.)  4.1 min. (2700w)
Half Load Runtime (min.)  11.3 min. (1350w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP72V15-2U  (limit 1);  BP72V28RT-3U  (multi-pack compatible);  BP72V18-2US  (multi-pack compatible)
Expandable Runtime DescriptionSome external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 3 hours recharge to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC72S 
Battery AccessFront panel battery access
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Overvoltage Correction  Corrects overvoltages to 150V (0-100% load)
Undervoltage Correction  Corrects undervoltages to 90V at full load (90V at 100V nominal)
Severe Undervoltage CorrectionCorrects brownouts to 70V (70% load) & 55V (33% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth with External Battery Pack (cm)80
Minimum Required Rack Depth with External Battery Pack (in.)31.5
Minimum Required Rack Depth without External Battery Pack (cm)79
Minimum Required Rack Depth without External Battery Pack (in.)31
Primary Form FactorRackmount
Primary UPS Depth (mm)648
Primary UPS Height (mm)86
Primary UPS Width (mm)439
Rack Height2U
Shipping Dimensions (hwd / in.)9.10 x 24.10 x 39.50
Shipping Weight (lbs.)92.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.4 x 17.3 x 25.5
UPS Power Module Weight (kg)31.98
UPS Power Module Weight (lbs.)70.5
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  801
AC Economy Mode BTU / Hr. (Full Load)188
Battery Mode BTU / Hr. (Full Load)  1626
AC Economy Mode Efficiency Rating (100% Load)98%
Audible Noise50 dBA at 1m front side
Operating Elevation (m)Up to 3000m
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
Low Voltage Transfer to Battery Power (Setpoint)55V at 33% load, 70V at 70% load, 100V at 100% load (90V full load at 100V nominal setting)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring and Reboot (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
UPS CertificationsENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU3000RTXLCD2U model support page.

Accessories

Power Distribution Units (PDUs)

  Model Number Description
2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. Cord, 1U Rack-Mount PDU2430 PDU2430 2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. Cord, 1U Rack-Mount
2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. Cord with L5-30P, 2U, TAA PDUMH30NET PDUMH30NET 2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. Cord with L5-30P, 2U, TAA
2.9kW Single-Phase Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10ft Cord, 0U Vertical PDUMV30 PDUMV30 2.9kW Single-Phase Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10ft Cord, 0U Vertical

Power Cords

  Model Number Description
Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black P043-002 P043-002 Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black
Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black P044-06I P044-06I Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black
Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black P049-010 P049-010 Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black

Management Hardware

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems SNMPWEBCARD SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
Web Management Accessory Card WEBCARDLX WEBCARDLX Web Management Accessory Card

UPS Battery Packs

  Model Number Description
External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U) BP72V15-2U BP72V15-2U External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)
External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US) BP72V18-2US BP72V18-2US External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)
External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U) BP72V28RT-3U BP72V28RT-3U External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)

UPS Accessories

  Model Number Description
2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Services

Installation

Part Number Description
W01-INSTAL-B51 On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Normal Business Hours
W01-INSTAL-E51 On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Outside Business Hours

Battery Replacement

Part Number Description
W01-PMBP-B On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Normal Business Hours
W01-PMBP-E On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Outside Business Hours
W01D-PMBP-B On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Normal Business Hours, For New UPS Only
W01D-PMBP-E On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Outside Business Hours, For New UPS Only

Extended Warranty

Part Number Description
WEXT1N 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2N 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3N 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.