Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

48U SmartRack side panel with key locking latch

Model Number: SR48SIDE


  • Side panel with locking key
  • Use with standard depth 48UB
  • Use as a replacement or an expansion cabinet
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SmartRack SR48SIDE is an individual side panel for the standard depth SR48UB. The panel can be used as replacements for an expansion cabinet (SR48UBEXP) where the needs have changed and a side panel is now wanted. SR48SIDE comes with a key locking latch.

Features

  • Individual side panel for the standard depth SR48UB
  • Can be used as replacements for an expansion cabinet (SR48UBEXP) where the needs have changed and a side panel is now wanted
  • Includes a key locking latch.

Package Includes

  • Contains one side panel with key lock latch

RoHS compliant

Specifications

OVERVIEW
UPC Code037332177148
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 38.50 x 38.50
Shipping Weight (lbs.)27.00
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.