Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. Cord with L5-30P, 2U, TAA

Model Number: PDUMH30NET


2.9kW switched PDU distributes, monitors and manages single-phase power in an IT environment. Built-in Java-free network interface helps you remotely monitor load levels to prevent overloads that cause downtime.
  • 2.9kW 120V single-phase 2U rack-mount switched PDU
  • 16 controllable NEMA 5-15/20R outlets in 2 load banks
  • Built-in Java-free LX Platform interface for 24/7 remote access
  • Digital ammeter for on-site load monitoring in real time
  • NEMA L5-30P input with 10 ft. AC power cord
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The PDUMH30NET 2.9kW Single-Phase Switched PDU provides advanced network control and remote power monitoring with the ability to turn on, turn off, reboot or lock out power to each outlet. By reducing the frequency of on-site visits, these advanced remote capabilities can save you money and reduce downtime.

The switched PDU features 16 individually controllable NEMA 5-15/20R outlets with included cord retention brackets to prevent cables from becoming accidentally disconnected. A 10-foot power cord with NEMA L5-30P plug connects the PDU to a compatible AC source, generator or protected UPS.

The built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP.

A digital ammeter allows you to monitor each load bank’s current and the total connected PDU load in real time to ensure they remain well below maximum capacity with no danger of overload. The switched PDU mounts in 2U of space in EIA-standard 19-inch racks using the included hardware or beneath a counter with user-supplied screws.

Features

Distributes, Monitors and Manages Network-Grade AC Power
  • 2.9kW 120V switched PDU with single-phase input
  • NEMA L5-30P plug with 10 ft. cord connects to compatible AC power source
  • Firmware upgrades support future product enhancements
16 Switched NEMA 5-15/20R Outlets Distribute AC Power
  • Individual outlets can be remotely controlled to power up, power down, reboot or lock out devices
  • Included cord retention brackets prevent cables from becoming accidentally disconnected
Digital Ammeter
  • Reports current for each load bank and total connected PDU load
Built-In LX Platform Interface
  • Allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • No Java required
Broad Communications Compatibility
  • Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP
  • Supports automatic and manual assignment of IP address
Reduce Service Calls with Auto Probe Autonomous Device Management
  • The Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA)
Essential Safety Features
  • Tiered access allows administrator and guest to log in via web browser
  • Immediate alert notifications via email or SNMP traps
  • Supports user-specified alarm notification thresholds
  • Real-time clock backup maintains day/date even if PDU is unpowered
Easy 2U Installation in EIA-Standard 19 in. Racks
  • Rack-mounting hardware included for front- or rear-facing installation
  • Under-counter mounting also available with included hardware and user-supplied screws
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMH30NET 2.9kW Single-Phase Switched PDU
  • Built-in LX Platform interface
  • Configuration cable
  • Cord retention brackets
  • (16) Cable ties
  • Rack-mounting hardware
  • Owner’s manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332139313
PDU TypeSwitched
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
Output Receptacles(16) 5-20R
Output Nominal Voltage100; 120; 127
Overload ProtectionTwo 20A breakers protect 8 outlets each
Customized Load Management Receptacles  Each outlet is individually controllable via remote interface
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service30A 120V
Maximum Input Amps30
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L5-30P
Input PhaseSingle-Phase
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital current display with toggle switch reports output load level in 3 segments (Bank 1: Outlets #1-8, Bank 2: Outlets #9-16, Bank 3: All outlets combined)
Front Panel LEDs16 power availability LEDs confirm power off/on status for each built-in outlet. Two additional LEDs with toggle button identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Bank 1&2 combined); WEBCARDLX: Link/Activity LED (Yellow), Network Speed (Green), LX operational status LED (Green))
SwitchesToggle switch advances the digitial display to report output current on Bank 1, Bank 2 or Banks 1&2 combined;  WEBCARDLX : Recessed reset switch to reboot or reset network card to factory defaults
PHYSICAL
Form Factors Supported2U rackmount. Includes 2U mounting accessories for 4 post and 2 post rack installation
Material of ConstructionMetal
Minimum Required Rack Depth (inches)17.5
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.80 x 16.80 x 19.80
Shipping Weight (lbs.)17.30
Unit Dimensions (hwd / in.)3.5 x 17.5 x 12.5
Unit Weight (lbs.)13.8
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
CERTIFICATIONS
CertificationsTested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Power Cords
  Model Number Description
P044-06I | Power Cords P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter - 20A, 120V, 12 AWG, 6 in., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P046-006-LL-30A | Power Cords P046-006-LL-30A L5-30P to L5-30R Heavy-Duty Extension Cord - 30A, 125V, 10 AWG, 6 ft., Black, Locking Connectors
P046-010-LL-30A | Power Cords P046-010-LL-30A L5-30P to L5-30R Heavy-Duty Extension Cord - 30A, 125V, 10 AWG, 10 ft., Black, Locking Connectors
P046-015-LL-30A | Power Cords P046-015-LL-30A L5-30P to L5-30R Heavy-Duty Extension Cord - 30A, 125V, 10 AWG, 15 ft., Black, Locking Connectors
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P012-006 | Power Cords P012-006 2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1F 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2F 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3F 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.