Part Number: PDUNV TAA
Versatile 16A 120-240V PDU compatible with wide range of voltages to deliver single-phase AC power to multiple loads from a utility outlet, generator or UPS system. Recommended for data centers, server rooms and network closets.
- C20 input with 10-ft. (3.05 m) cord and 5 adapters
- 14 total outlets—12 C13 and 2 C19
- Switchless design prevents accidental shutdown
- Reversible all-metal housing
- 16A circuit breaker protects against overloads
- 5-year limited warranty
Overview
The PDUNV 1.6/3.8kW Single-Phase 120-240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUNV features 14 total outlets—four C13 in front and eight C13 and two C19 in the rear.
The C20 input plug with 10-ft. (3.05 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment. Five C19 plug adapters with locking retainer clips are included for connection in a variety of power environments. The adapters convert the plug to C14 (connects to C13 120-240V), NEMA L6-20P (L6-20R 20A 208/240V), NEMA L5-20P (L5-20R 20A 120V), NEMA 5-20P (5-20R 20A 120V) or NEMA 5-15P (5-15R 15A 120V).
The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 16A circuit breaker protects connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench with user-supplied hardware. It also supports toolless 0U vertical mounting with the optional PDUSIDEBRKT (sold separately).
Features
- Versatile no-frills rack PDU (rPDU) for data centers, server rooms and network wiring closets
- 14 total outlets—4 C13 in front, 8 C13 and 2 C19 in rear
- C20 input with 10-ft. (3.05 m) cord and 5 plug adapters
- Rear-panel grounding lug
- 16A circuit breaker protects against overloads
C19 Plug Adapters Included
- For connecting to AC power in various power environments
- Locking retainer clips included
- Adapters: C14, NEMA L6-20P, NEMA L5-20P, NEMA 5-20P and NEMA 5-15P
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Reversible all-metal housing faces front or rear in rack
- Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
- Also mounts on wall, workbench or under a counter
- Supports toolless 0U vertical mounting with optional PDUSIDEBRKT (sold separately)
Specifications
OVERVIEW
UPC Code | 037332127204 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120; 125; 127; 200; 208; 220; 230; 240 |
Recommended Electrical Service | Single-phase 16/20A 120-240V service |
Maximum Input Amps | 16 |
Input Connection Type | C20 inlet accepts included C19-C20 cable with included plug adapters |
PDU Plug Type | NEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20 |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) C13; (2) C19 |
Output Nominal Voltage | 120-240V |
Overload Protection | 16A circuit breaker |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount, 0U vertical mount, wallmount and under-counter mounting supported |
Minimum Required Rack Depth (inches) | 7.8 |
Outlets Measurement (Center to Center) | Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 2.40 x 11.00 x 20.20 |
Shipping Weight (lbs.) | 7.00 |
Unit Dimensions (hwd / in.) | 1.750 x 19.000 x 4.250 |
Unit Weight (lbs.) | 3.20 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | IEC 62368-1; CAN/CSA-C22.2 No. 107.1 (Canada); UL 62368-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PDUSIDEBRKT | Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images