Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Pre-Configured Unshielded Cat6 4-Port Surface-Mount Box, 110 IDC, RJ45, White


Pre-configured self-contained Cat6 surface-mount box provides up to four RJ45 connections in applications where in-wall installation is impossible. Recommended for audio/video, voice and Ethernet applications.

  • Uses standard 110 IDC punchdown termination
  • Recommended for use with 22–26 AWG Cat5e/6 cabling
  • Termination blocks color-coded for T568A/B wiring compatibility
  • Durable ABS UL 94V-0 flame-retardant housing designed to last
  • 4 RJ45 jacks with gold-plated contacts for maximum conductivity
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

N236-004-WH

Have a Question?
Contact Us

Overview

The N236-004-WH Pre-Configured Unshielded Cat6 4-Port Surface-Mount Box features four RJ45 female connectors as a fast, easy and cost-effective tool for expanding your Cat5e/6 audio/video, voice or Ethernet network. The ABS UL 94V-0 flame-retardant housing mounts practically anywhere, including a wall or baseboard, using the included mounting screws or double-sided adhesive tape.

Just snap open the top cover to terminate up to four 22–26 AWG Cat5e/6 copper cables using a standard 110 IDC punchdown tool (such as Tripp Lite’s N046-000). The termination blocks are color-coded for easy T568A or T568B wiring. Zip ties are included for neatly securing the cables to the Cat6 surface-mount box, which features rear routing slots to allow the box to be installed flush against a wall or ceiling.

Snap the cover back on, and connect up to four Cat5e/6 cables to the pre-installed RJ45 keystone jacks with 50-micron gold-plated contacts for maximum conductivity and minimum data loss. The N236-004-WH offers great flexibility in placement, especially in applications where in-wall box and wire installation is impossible.

Features

4-Port Surface-Mount Box Completes A/V, Voice and Ethernet Applications
  • Connect up to 4 Cat5e/6 cables to pre-installed RJ45 keystone jacks
  • 50 μm gold-plated contacts for maximum conductivity
  • Durable ABS UL 94V-0 flame-retardant housing designed to last
  • Complies with ANSI/TIA/EIA 568B standards

Ideal for Applications in Which In-Wall Installation Is Impossible
  • Recommended for use with 22–26 AWG Cat5e/6 cabling
  • Uses standard 110 IDC punchdown termination
  • Termination blocks color-coded for T568A/B wiring compatibility
  • Zip ties included for neatly securing cables through rear routing slots

Easy to Mount Almost Anywhere
  • Mounting screws and double-sided tape are included

Package Includes

  • N236-004-WH Pre-Configured Unshielded Cat6 4-Port Surface-Mount Box
  • (2) Double-sided tape
  • (4) Cable ties
  • (2) Mounting screws
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332206978
TechnologyCat5/5e; Cat6
PHYSICAL
ColorWhite
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the N236004WH model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), White, 3 ft. (0.91 m) N200-003-WH N200-003-WH Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), White, 3 ft. (0.91 m)
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), White, 6 ft. (1.83 m) N200-006-WH N200-006-WH Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), White, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), White, 3 ft. (0.91 m) N201-003-WH N201-003-WH Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), White, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), White, 6 ft. (1.83 m) N201-006-WH N201-006-WH Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), White, 6 ft. (1.83 m)
Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m), TAA N222-01K-WH N222-01K-WH Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m), TAA

Documents & Downloads

support icon

Do you own a
N236-004-WH

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.